Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input voltage range:
    • 2.75V to 5.75V on SRCA
    • 2.75V to 15V on SRCB
  • Operation with single or dual input supplies
  • Multiple output regulator channels
    • Five step-down regulators with internal MOSFETs (channels 1, 2, 3, 4, and 5)
    • One step-down regulator with internal drivers for external MOSFETs (channel 7)
    • One step-up regulator with internal MOSFETs (channel 6)
  • Wide output voltage range on each channel:
    • CH1: 0.55V to 1.825V
    • CH2 – CH5: 0.55V to 3.7375V
    • CH6: 11V to 14.1V
    • CH7: 0.55V to 3.7375V
  • External regulator enable control and monitor
  • Integrated Holdup Power Manager with drivers for external MOSFETs
  • Integrated Inrush current control
  • Comprehensive fault protection
    • Input overvoltage protection
    • Input undervoltage lockout
    • Output overvoltage protection
    • Output undervoltage protection
    • Output overcurrent protection
    • Over-temperature protection
  • Soft-start and Soft-stop on all output rails
  • Reset output
  • Power fail Interrupt output
  • General interrupt output
  • I2C-compatible interface
  • Extensive programmability and configuration via internal registers
  • Internal MTP memory

Description

The P8330 is a multi-channel power management IC tailored for use in applications where data integrity is required. It features multiple regulator outputs, inrush current control, and holdup power management functions. The P8330 can be powered by single or dual 3.3V/5V and/or 5V/12V inputs and provides slew-rate limited turn-on for the external input switch. An I2C-compatible interface allows extensive programming and configuration of operating parameters. An internal multi-time programmable (MTP) memory allows permanent storage of configuration settings.

For more information or to request documentation, please contact your local Renesas sales representative.

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Tape & ReelQty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
P8330-500NTGIObsoleteN/AOut of StockRoHS:EN
RoHS:JA
VFQFPN68#Tray30No260#Yese3 Sn-40 to 85°C
P8330-500NTGI8ObsoleteN/AOut of StockContactVFQFPN68#Reel33000#Yes0Yese3 Sn-40 to 85°C

Support Communities

  1. P8330-5E0NTGI8

    Any special handling requires for the subject Part? what is the MSL requirements for this part?

    Dec 6, 2023
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?