Skip to main content
Renesas Electronics Corporation
Integrated Multi-channel PMIC with Inrush Control and Backup Power

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NTG68
Lead Count (#):68
Pkg. Dimensions (mm):8.0 x 8.0 x 0.75
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (P8330-500NTGI)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)68
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Tape & ReelNo
Qty. per Carrier (#)260
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Advanced FeaturesScalable output current, Programmable Sequencing, Battery backup capacitor, Inrush current control
Comm. InterfaceI2C, SMBUS
Function7-ch PMIC
GPIOs (#)0
Input Voltage (Max) (V)5.75
Input Voltage (Min) (V)2.75
Input Voltage Range (V)2.75 - 5.75
LDOs0
Lead CompliantNo
Length (mm)8
MOQ260
Outputs (#)7
Package Area (mm²)49
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.4
Pkg. Dimensions (mm)8.0 x 8.0 x 0.75
Pkg. TypeVFQFPN
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Switching Frequency (MHz)2 - 2
Switching Regulators7
Thickness (mm)0.75
Width (mm)8

Description

The P8330 is a multi-channel power management IC tailored for use in applications where data integrity is required. It features multiple regulator outputs, inrush current control, and holdup power management functions. The P8330 can be powered by single or dual 3.3V/5V and/or 5V/12V inputs and provides slew-rate limited turn-on for the external input switch. An I2C-compatible interface allows extensive programming and configuration of operating parameters. An internal multi-time programmable (MTP) memory allows permanent storage of configuration settings.

For more information or to request documentation, please contact your local Renesas sales representative.