
| Product Name | Insulation Voltage (kVr.m.s.) | 1 - Outer Creepage Distance (mm) | 2 - Inner Creepage Distance (mm) | 3 - Insulator Thickness (mm) | 4 - Clearance (mm) |
|---|---|---|---|---|---|
| PS2501-4, PS2501L-4 | 5 | 7.0 | 3.5 | 0.3 | 7.0 |
| PS2502-4, PS2502L-4 | 5 | 7.0 | 3.5 | 0.3 | 7.0 |
| PS2505-4, PS2505L-4 | 5 | 7.0 | 3.5 | 0.3 | 7.0 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.