| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (NX8510UD53-AZ) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Ith (Typical) (mA) | 10 |
| Lead Compliant | No |
| MOQ | 20 |
| Pb (Lead) Free | Yes |
| Pf / Po (Typical) (mW) | 2 |
| Remarks | λp=1470, 1490, 1510, 1530, 1550, 1570, 1590, 1610nm(CWDM) |
| Tape & Reel | No |
| Target applications | CWDM for 2.5Gb/s |
| Tstg (Max) (°C) | 85 |
| Tstg (Min) (°C) | -40 |
| Λp (Typical) for BD (nm) | 1550 |
Support is limited to customers who have already adopted these products.