Features
- Optical output power: PO = 8.5 mW
- Low threshold current: Ith = 8 mA
- Differential efficiency: ηd = 0.35 W/A
- Wide operating temperature range: TC = −5 to +85°C
- InGaAs monitor PIN-PD
- CAN package: φ 5.6 mm
- Focal point: 7.5 mm
Description
The NX6350GP series is a 1 270/1 290/1 310/1 330 nm Multiple Quantum Well (MQW) structured Distributed Feed-Back (DFB) laser diode with InGaAs monitor PIN-PD.
Applied Filters: