Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Channel temperature 175 degree rating
  • Super low on-state resistance RDS(on)1 = 2.4 mΩ MAX. (VGS = 10 V, ID = 44 A) RDS(on)2 = 3.9 mΩ MAX. (VGS = 4.5 V, ID = 44 A)
  • Low Ciss: Ciss = 9000 pF TYP. (VDS = 25 V)
  • 4.5 V gate drive type

Description

Support is limited to customers who have already adopted these products.

The NP88N03KDG is N-channel MOS Field Effect Transistor designed for high current switching applications.

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTO-263 / D2PAK
Gate LevelLogic
VDSS (Max) (V)30
ID (A)88
RDS (ON) (Max) @10V (mohm)2.4
RDS (ON) (Max) @4.5V (mohm)3.9
Pch (W)200
Ciss (Typical) (pF)9000
Qg typ (nC)165
Series NameNP Series

Package Options

Pkg. TypeLead Count (#)
MP-25ZK3

Applied Filters: