| CAD Model: | View CAD Model |
| Pkg. Type: | MP-25ZP |
| Pkg. Code: | pkg_7563 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | 10 x 9 x 4.9 |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (NP109N055PUJ-E2B-AY) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 3 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 6900 |
| ID (A) | 110 |
| Lead Compliant | No |
| Length (mm) | 10 |
| MOQ | 1000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pch (W) | 220 |
| Pkg. Dimensions (mm) | 10 x 9 x 4.9 |
| Pkg. Type | MP-25ZP |
| Qg typ (nC) | 115 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 3.2 |
| Series Name | NP Series |
| Standard Pkg. Type | TO-263 / D2PAK |
| Tape & Reel | No |
| Thickness (mm) | 4.9 |
| VDSS (Max) (V) | 55 |
| VGSS (V) | 20 |
| Vgs (off) (Max) (V) | 4 |
| Width (mm) | 9 |
Support is limited to customers who have already adopted these products.
Nch Single Power MOSFET 55V 110A 3. 2mohm MP-25ZP/TO-263 Automotive