| CAD Model: | View CAD Model |
| Pkg. Type: | MP-25LK |
| Pkg. Code: | |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 3 |
| Carrier Type | Tube |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 2170 |
| ID (A) | 60 |
| Lead Compliant | No |
| MOQ | 1000 |
| Mounting Type | Through Hole |
| Nch/Pch | Nch |
| Pkg. Type | MP-25LK |
| Qg typ (nC) | 43 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 12.9 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 10.7 |
| Tape & Reel | No |
| VDSS (Max) (V) | 60 |
| VGSS (V) | 20 |
The N0606N is an N-channel MOSFET rated at 60V, 60A, 12.9mΩ Rdson(max). The device, available in a TO-220AB package, offers low on-resistance, high-speed switching, and high robustness. These MOSFETs are suitable for switching (motor drive, etc.) and load switch applications.