Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Clock Generator For PowerQUICC And PowerPC Microprocessors And Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PRG32
Lead Count (#):32
Pkg. Dimensions (mm):7.0 x 7.0 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)32
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Input Freq (MHz)25 - 25
Input TypeCrystal, LVCMOS
Outputs (#)9
Output Freq Range (MHz)33.33 - 33.33, 50 - 50, 66.66 - 66.66, 100 - 100, 125 - 125, 133.33 - 133.33, 166.66 - 166.66, 200 - 200
Qty. per Reel (#)0
Reference OutputYes
Qty. per Carrier (#)250
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Advanced FeaturesReference Output
C-C Jitter Max P-P (ps)100
Core Voltage (V)3.3
Feedback InputNo
Inputs (#)2
Length (mm)7
MOQ250
Output Banks (#)2
Output Skew (ps)100
Output TypeLVCMOS
Output Voltage (V)3.3
Package Area (mm²)49
Period Jitter Max P-P (ps)75
Phase Jitter Max RMS (ps)30
Pitch (mm)0.8
Pkg. Dimensions (mm)7.0 x 7.0 x 1.4
Pkg. TypeTQFP
Product CategoryGeneral Purpose Clocks
Prog. ClockNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelNo
Thickness (mm)1.4
Width (mm)7

Description

The MPC9824 is a PLL based clock generator specifically designed for Freescale Microprocessor and Microcontroller applications including the PowerPC and PowerQUICC. This device generates the microprocessor input clock and other microprocessor system and bus clocks at any one of eight output frequencies. These frequencies include 33, 50, 66, 100, 125, 133.33, 166.66 and 200 MHz. The device offers six low skew clock outputs plus the three reference outputs. The clock input reference is 25 MHz and may be derived from an external source of by the addition of a 25 MHz crystal to the on-chip crystal oscillator. The extended temperature range of the MPC9824 supports telecommunication and networking requirements.