| CAD Model: | View CAD Model |
| Pkg. Type: | TQFP |
| Pkg. Code: | PPG52 |
| Lead Count (#): | 52 |
| Pkg. Dimensions (mm): | 10.0 x 10.0 x 1.4 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 52 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 2 |
| Qty. per Reel (#) | 500 |
| Qty. per Carrier (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | 0 to 70°C |
| C-C Jitter Max P-P (ps) | 200 |
| C-C Jitter Typ P-P (ps) | 150 |
| Core Voltage (V) | 3.3 |
| Diff. Input Signaling | 3.3 |
| Divider Value | 2, 4, 6, 8, 10, 12 |
| Feedback Divider | 4 - 4, 6 - 6, 8 - 8, 10 - 10, 12 - 12, 16 - 16, 20 - 20 |
| Feedback Input | Yes |
| Function | Clock Generator |
| Input Freq (MHz) | 10 - 150 |
| Input Type | LVCMOS |
| Inputs (#) | 2 |
| Length (mm) | 10 |
| MOQ | 1000 |
| Output Banks (#) | 4 |
| Output Freq Range (MHz) | 11.5 - 230 |
| Output Signaling | LVCMOS |
| Output Skew (ps) | 250 |
| Output Type | LVCMOS |
| Output Voltage (V) | 3.3 |
| Outputs (#) | 12 |
| Package Area (mm²) | 100 |
| Period Jitter Max P-P (ps) | 150 |
| Phase Jitter Max RMS (ps) | 88 |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.4 |
| Pkg. Type | TQFP |
| Product Category | General Purpose Clocks |
| Prog. Clock | No |
| Reel Size (in) | 13 |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | No |
| Supply Voltage (V) | 3.3 - 3.3 |
| Tape & Reel | Yes |
| Thickness (mm) | 1.4 |
| VCO Max Freq (MHz) | 480 |
| VCO Min Freq (MHz) | 200 |
| Width (mm) | 10 |
| Xtal Freq (KHz) | 15 - 15 |
| Xtal Inputs (#) | 1 |