Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low Voltage Zero Delay Buffer

Package Information

Pkg. Type:TQFP
Pkg. Code:PRG32
Lead Count (#):32
Pkg. Dimensions (mm):7.0 x 7.0 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTQFP
Lead Count (#)32
Pb (Lead) FreeYes
Carrier TypeTray
Advanced FeaturesFeedback Input
C-C Jitter Max P-P (ps)15
Core Voltage (V)2.5V, 3.3V
Feedback InputYes
Input Freq (MHz)50 - 200
Input TypeLVCMOS
Inputs (#)1
Length (mm)7
MOQ250
Moisture Sensitivity Level (MSL)3
Output Banks (#)1
Output Freq Range (MHz)50 - 200
Output Skew (ps)150
Output TypeLVCMOS
Output Voltage (V)2.5V, 3.3V
Outputs (#)17
Package Area (mm²)49
Pb Free Categorye3 Sn
Period Jitter Max P-P (ps)10
Period Jitter Typ P-P (ps)7
Pitch (mm)0.8
Pkg. Dimensions (mm)7.0 x 7.0 x 1.4
Prog. ClockNo
Qty. per Carrier (#)250
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
Width (mm)7

Description

The MPC961 is offered with two different input configurations. The MPC961C offers an LVCMOS reference clock while the MPC961P offers an LVPECL reference clock. When pulled high the OE pin will force all of the outputs (except QFB) into a high impedance state. Because the OE pin does not affect the QFB output, down stream clocks can be disabled without the internal PLL losing lock. The MPC961 is fully 2.5 V or 3.3 V compatible and requires no external loop filter components. All control inputs accept LVCMOS compatible levels and the outputs provide low impedance LVCMOS outputs capable of driving terminated 50 ? transmission lines. For series terminated lines the MPC961 can drive two lines per output giving the device an effective fanout of 1:36. The device is packaged in a 32-lead LQFP.