Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
LVPECL Clock Synthesizer

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PRG32
Lead Count (#):32
Pkg. Dimensions (mm):7.0 x 7.0 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

Product Attributes

Pkg. TypeTQFP
Lead Count (#)32
Pb (Lead) FreeYes
Carrier TypeReel
Advanced FeaturesProgrammable Clock
C-C Jitter Max P-P (ps)190
Core Voltage (V)3.3
Divider Value1, 2, 4, 8
Feedback Divider1 - 511
Feedback InputNo
Input Freq (MHz)20
Input TypeCrystal
Inputs (#)1
Length (mm)7
MOQ2000
Moisture Sensitivity Level (MSL)3
Output Banks (#)1
Output Freq Range (MHz)25 - 400
Output SignalingLVPECL
Output TypeLVPECL
Output Voltage (V)3.3
Outputs (#)1
Package Area (mm²)49
Pb Free Categorye3 Sn
Period Jitter Max P-P (ps)170
Pitch (mm)0.8
Pkg. Dimensions (mm)7.0 x 7.0 x 1.4
Prog. ClockYes
Prog. InterfaceSPI, Parallel
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
VCO Max Freq (MHz)400
VCO Min Freq (MHz)200
Width (mm)7
Xtal Freq (KHz)20
Xtal Inputs (#)1

Description

The MPC92429 is a 3.3 V compatible, PLL based clock synthesizer targeted for high performance clock generation in mid-range to high-performance telecom, networking and computing applications. With output frequencies from 25 MHz to 400 MHz and the support of differential PECL output signals the device meets the needs of the most demanding clock applications. Features