Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 25 MHz to 400 MHz synthesized clock output signal
  • Differential PECL output
  • LVCMOS compatible control inputs
  • On-chip crystal oscillator for reference frequency generation
  • 3.3 V power supply
  • Fully integrated PLL
  • Minimal frequency overshoot
  • Serial 3-wire programming interface
  • Parallel programming interface for power-up
  • 32-lead LQFP and 28-PLCC packaging
  • 32-lead and 28-lead Pb-free package available
  • SiGe Technology
  • Ambient temperature range: 0°C to +70°C
  • Pin and function compatible to the MC12429 and MPC9229

Description

The MPC92429 is a 3.3 V compatible, PLL based clock synthesizer targeted for high performance clock generation in mid-range to high-performance telecom, networking and computing applications. With output frequencies from 25 MHz to 400 MHz and the support of differential PECL output signals the device meets the needs of the most demanding clock applications. Features

Applied Filters: