Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Packaged in 8-pin SOIC or 8-pin MSOP (3.00 mm body)
  • Pb (lead) free package
  • Operates from 2.5 V to 5 V
  • Consumes only 3.5 ?A in normal operation
  • Accepts an inexpensive 32.768 kHz crystal input
  • Offers power down mode
  • Includes an Output Enable pin to tri state the output for in-circuit testing
  • Advanced, low power, sub-micron CMOS process
  • For other 32.768 kHz-based clocks with MHz outputs, please consult IDT
  • Industrial temperature version available

Description

The MK3200 is IDT's lowest cost, low power clock oscillator that generates a low power 32.768 kHz output from an inexpensive 32.768 kHz crystal. This part includes a power down pin and allows you to tri state the output clock for in-circuit testing. IDT manufactures the largest variety of clock synthesizers for all applications. If more clock outputs are needed, including MHz frequencies, see the MK32xx family of parts. Consult IDT to eliminate VCXOs, crystals and oscillators from your board.
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
MK3200SILFObsoleteN/AIn StockSOIC8#Tube1097#Yese3 Sn-40 to 85°C
MK3200SILFTRObsoleteN/AOut of StockSOIC8#Reel13000#0Yese3 Sn-40 to 85°C
MK3200SLFObsoleteN/AIn StockSOIC8#Tube1097#Yese3 Sn0 to 70°C
MK3200SLFTRObsoleteN/AOut of StockSOIC8#Reel13000#0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?