Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
VCXO and Set-Top Clock Source

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:PSG20
Lead Count (#):20
Pkg. Dimensions (mm):12.8 x 7.6 x 2.34
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeSOIC
Lead Count (#)20
Pb (Lead) FreeYes
Carrier TypeReel
Accepts Spread Spec InputNo
Core Voltage (V)5
Freq. Stability Total (± PPM)1
Input Freq (MHz)13.5 - 13.5
Length (mm)12.8
MOQ1000
Moisture Sensitivity Level (MSL)1
Output Freq Range (MHz)3.69 - 27
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)7
Package Area (mm²)97.3
Pb Free Categorye3 Sn
Period Jitter Typ P-P (ps)300
Pitch (mm)1.27
Pkg. Dimensions (mm)12.8 x 7.6 x 2.34
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)5 - 5
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)2.34
Width (mm)7.6
Xtal Freq (KHz)13.5 - 13.5
Xtal Inputs (#)1

Description

The MK2772-01 is a low cost, low jitter, high-performance VCXO and clock synthesizer for Set-Top Boxes. The on-chip Voltage Controlled Crystal Oscillator accepts a 0 to 3 V input voltage to cause the output clocks to vary by ±100 ppm. Using IDT's patented VCXO and analog Phase-Locked Loop (PLL) techniques, the device uses an inexpensive 13.5 MHz crystal input to produce multiple output clocks. All clocks are frequency locked to the 27.00 MHz output (and to each other) with zero ppm error. The MK2772 includes a glitch-free multiplexer to switch input sources during operation. IDT manufactures the largest variety of Set-Top Box and multimedia clock synthesizers for all applications. Consult IDT to eliminate VCXOs, crystals and oscillators from your board.