Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
DVD/MPEG Clock Source

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG16
Lead Count (#):16
Pkg. Dimensions (mm):9.9 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

Product Attributes

Pkg. TypeSOIC
Lead Count (#)16
Pb (Lead) FreeYes
Carrier TypeTube
Advanced FeaturesFeedback Input
C-C Jitter Max P-P (ps)400
Core Voltage (V)3.3V, 5V
Feedback InputYes
Input Freq (MHz)20 - 160
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)9.9
MOQ192
Moisture Sensitivity Level (MSL)3
Output Banks (#)2
Output Freq Range (MHz)20 - 160
Output Skew (ps)200
Output TypeLVCMOS
Output Voltage (V)3.3V, 5V
Outputs (#)8
Package Area (mm²)38.6
Pb Free Categorye3 Sn
Pitch (mm)1.27
Pkg. Dimensions (mm)9.9 x 3.9 x 1.5
Prog. ClockNo
Qty. per Carrier (#)48
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.5
Width (mm)3.9

Description

The MK2745-24 is a low-cost, low-jitter, high-performance clock synthesizer for DVD and other MPEG 2-based applications. Using analog Phase-Locked Loop (PLL) techniques, the device accepts a 27 MHz fundamental mode crystal or clock input to produce multiple audio output clocks, a processor clock, and two 27 MHz clocks. The audio clocks are frequency-locked to the 27 MHz using our patented zero ppm error techniques. This allows audio and video to track exactly, thereby eliminating the need for large buffer memory. IDT manufactures a large variety of DVD, Set-top Box, and multimedia clock synthesizers for all applications. Consult IDT to eliminate crystals and oscillators from your board.