Skip to main content
View
View
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Vanxoak RZ/G2L System on Module (SoM) Core Board

Provider

Description

Renesas' RZ/G2L MPU is integrated with Cortex®-A55 and Cortex®-M33 real-time high-performance CPU cores, and equipped with two Gigabit networks, two CAN FD, HD display I/F, camera I/F, 3D, H.264 video hardware codecs, USB interfaces, multi-channel serial ports, PWM, ADCs, etc., is suitable for rapid development of a series of the most innovative applications.

Image
Vanxoak RZ/G2L SOM CORE BOARD

Features

  • 10 Years+ long term support, industrial-grade processor
  • Gigabit Ethernet x 2, CAN FD x 2, UART x 5
  • 3D GPU, Arm® Mali-G31 500MHz
  • 4th Generation DDR, 1GB/2GB/4GB
  • 40 times performance of Cortex-A7/A8 single core
  • 64-bit processor, Ubuntu18.0 desktop system

Comparison

Applications

  • Display + System Control Terminal
  • Industrial 4.0
  • Medical Equipment
  • Auto Vehicle Terminal
  • Edge Computing Equipment