Skip to main content
View
View
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Provider

Description

PHYSEC SEAL® is a Monitoring as a Service (MaaS) solution that sets the gold standard for cyber and physical security convergence. It is a holistic security solution for systems at a significant risk of cyber-physical attacks such as tampering, sabotage, and vandalism. PHYSEC SEAL® is ideal for securing critical infrastructure assets which operate in offsite and unsecure environments. It helps businesses save money by replacing manual inspections with remote security inspections via the PHYSEC IoTree® platform. The solution works out-of-the-box with the Renesas RZ/G2L.

Image
PHYSEC SEAL®

Features

  • Scalable miniaturized radar captures 3D fingerprint of assets 24/7
  • Fingerprints are securely communicated, stored, and used for anomaly detection
  • Ensure compliance with regulations, e.g., NIS2 and CRE/CER directive in a cost-effective manner
  • Bundesamt fur Sicherheit in der Informationstechnik (BSI) compliant Transport Layer Security (TLS) encrypted communication ensures all-round security
  • Simple integration with external Security Information and Event Management (SIEM) and Security Operating Center (SOC) operators

Comparison

Applications

  • Markets
    • Critical infrastructure (KRITIS)
    • IT and telecommunication
    • Building technology
    • Monitoring and surveillance
    • Hardware equipment vendors (OEMs)
    • Security service providers
  • Applications
    • Physical security and monitoring
    • Regulatory compliance, e.g., ISO 27001, KRITIS DachG
    • Digital twinning
    • Predictive maintenance
Type Title Date
Product Brief PDF 456 KB
1 item