Skip to main content
View
View
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

MXT RZ/G3E OSM-L System on Module (SoM)

Provider

Description

The MXT RZ/G3E OSM-L SoM integrates the RZ/G3E for high-performance edge computing, power, timing, and memory solutions into a compact, standardized form factor to simplify mass production and reduce bill of materials (BOM) complexity. Standardized interfaces on the system-on-module (SoM) support seamless integration of external peripherals, including displays, cameras, USB devices, sensors, audio modules, and more. To ease the SoM‘s evaluation, prototypes can be submitted soldered on an OSM-2-SMARC adapter, allowing simple operation on a standard-off-the-shelf SMARC carrier board.

Image
MXT RZ/G3E OSM-L SoM

Features

  • Small form factor: compact 45x45mm OSM Size-L module
  • Evaluation kit containing OSM Size-L to SMARC adapter and SMARC carrier board
  • OS Support: embedded Linux with Yocto-based BSP enables customizable and maintainable software stacks for long-term deployment.
  • Memory & storage: 8GB LPDDR4X (optional 1GB, 2GB, or 4GB), 16GB eMMC (optional 4GB up to 64GB)
  • Wide operating temperature range from -40°C to 125°C

Comparison

Applications

  • Industrial HMI
  • Industrial computer
  • Industrial gateway
  • Building control
  • Home security hub
  • Smart doorbell
  • Smart thermostat
  • Patient monitor
  • Home automation
Type Title Date
Product Brief PDF 400 KB
1 item