Overview
Description
The TXRZ with RZ/G2L microprocessor is one of the TX module series that are complete computers, implemented on a board smaller than a credit card, and ready to be designed into your embedded system. With a clear focus on longevity, TX modules include a processor, power supply, and memory.
Ka‒Ro develops and maintains its own Yocto-based Linux distribution. The close contact to Ka‒Ro's design and support engineers accelerates the process of module integration.
Features
- RAM: 512MB/1GB DDR3L SDRAM
- ROM: 4GB eMMC
- Power supply: 3.3V to 5V
- Size: 68mm x 26mm x 4mm SO-DIMM
- Grade: Industrial
- Temperature: -40 °C to 85 °C
- 2x 1.2GHz Arm® Cortex®-A55 core
- 200MHz Arm Cortex-M33 core
- 500MHz Arm Mali™-G31
- H.264 video codec processor
- RGB or LVDS display interface
- MIPI-DSI display interface
Comparison
Applications
- Industrial Human Machine Interface (HMI) and Streaming Video
- Industrial Control and Automation
- Edge Computing
- Artificial Intelligence and Machine Learning
- Medical Devices
- Transportation Applications