Overview
Description
The QSRZ with RZ/G2L microprocessor is a QFN style solder-down Computer-on Module. The module in a small square size is single-sided assembled. Its QFN type lead style has a 1mm pitch with 100 pads. The ground pad additionally acts as thermal pad.
Ka‒Ro develops and maintains its own Yocto-based Linux distribution. The close contact to Ka‒Ro's design and support engineers accelerates the process of module integration.
Features
- RAM: 512MB/1GB DDR3L SDRAM
- ROM: 4GB eMMC
- Power supply: 3.3V only
- Size: 27mm x 27mm x 2.7mm
- Grade: Industrial
- Temperature: -40 °C to 85 °C
- 2x 1.2GHz Arm® Cortex®-A55 core
- 200MHz Arm Cortex-M33 core
- 500MHz Arm Mali™-G31
- H.264 video codec processor
- RGB display interface
- MIPI-DSI (2-lanes) display interface
Comparison
Applications
- Handheld Medical and Small Devices
- Artificial Intelligence and Machine Learning
- Industrial IoT and Edge Computing
- Smart City and Smart Energy Applications
- Transportation Applications