Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Provider

Overview

Description

Optimium is a next-generation AI inference engine designed to maximize AI performance and flexibility. It accelerates AI model inference on the CPU while preserving accuracy. With a single, versatile tool, it simplifies AI model deployment across multiple hardware platforms, ensuring seamless integration and efficiency. Optimium can be seamlessly connected to the RZ/V2H MPU evaluation kit, and has generated the latest benchmark result. Optimium will continue to expand its support to suitable Renesas Linux/Android-based RZ Family MPUs.

Image
ENERZAi Optimium

Features

  • Provided as a Python package for seamless integration into development environment
  • Support AI inference optimization for CV (Computer Vision) models on CPUs
  • Maximize AI model inference on target hardware with no compromise in accuracy
  • Enable convenient deployment, contributing to substantial time & cost reductions
  • Help to enhance/complement RZ/V’s AI performance

Comparison

Applications

Documentation