Features
- 240MHz Arm® Cortex®-M4 CPU
- Designed for high-compute, performance-intensive, networked control applications requiring full memory redundancy
- Graphics LCD controller
- 2D drawing engine
- Capacitive Touch Sensing Unit
- Advanced analog
- Ethernet MAC controller with IEEE 1588 PTP
- USB 2.0 High-Speed and Full-Speed
- SDHI
- Quad SPI
- Safety and security features, to handle a wide range of complexity
Description
Designed for high-compute, performance-intensive, networked control applications requiring full memory redundancy, the S7G2 MCU Group has 3MB to 4MB of flash memory and 640KB of SRAM. Rich in features, it includes a graphics LCD controller, 2D drawing engine, Capacitive Touch Sensing Unit (CTSU), advanced analog, Ethernet MAC controller with IEEE 1588 PTP, USB 2.0 High-Speed and Full-Speed, SDHI, quad SPI, and safety and security features, to handle a wide range of complexity.
Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.
Parameters
| Attributes | Value |
|---|---|
| Program Memory (KB) | 3072, 4096 |
| RAM (KB) | 640 |
| Carrier Type | Tray |
| Supply Voltage (V) | 2.7 - 3.6 |
| I/O Ports | 70, 104, 126, 172 |
| Temp. Range (°C) | -40 to +85, -40 to +105 |
| Operating Freq (Max) (MHz) | 240 |
| Sub-clock (32.768 kHz) | No |
| On-chip Oscillator | No |
| Ethernet (ch) | 0, 1, 2 |
| EtherCat (ch) (#) | 0 |
| SCI or UART (ch) | 10 |
| CAN (ch) | 2 |
| CAN-FD (ch) | 0 |
| PWM Output (pin#) | 0, 3, 4 |
| 32-Bit Timer (ch) | 0 |
| 16-Bit Timer (ch) (#) | 0 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 0 |
| 10-Bit A/D Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 2 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | No |
| Security & Encryption | 128-bit Unique ID, TRNG, AES128, AES192, AES256, 3DES, ARC4, RSA, DSA, SHA-1, SHA-224, SHA-256, GHASH |
Applications
- Industrial process control
Applied Filters: