Skip to main content
Renesas Electronics Corporation

Features

  • 120MHz Arm® Cortex®-M4 CPU
  • Optimal for applications that require a high-performance Cortex-M4 core, that does not require on-chip graphic acceleration or Ethernet connectivity
  • Available in a variety of packages
  • Capacitive Touch Sensing Unit (CTSU)
  • High precision data acquisition analog interfaces
  • Enhanced security

Description

The S5D3 adds a new tier to the S5 MCU series for applications that require a high-performance Cortex®-M4F core at a very attractive price point, that does not require on-chip graphic acceleration or Ethernet connectivity. The S5D3 is built on a highly efficient 40nm process, offers enhanced security, wide connectivity, and is fully supported by the Synergy Software Package (SSP).

Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.

Parameters

AttributesValue
CPU ArchitectureArm
Main CPUARM Cortex-M4
Program Memory (KB)512
RAM (KB)256
Carrier TypeBulk (Tray), Full Carton (Tray)
Supply Voltage (V)2.7 - 3.6
I/O Ports40, 76
DMA (ch)8
DRAM I/FNo
3D GPUNo
Temp. Range (°C)Ta = -40 to +85, Ta = -40 to +105
Operating Freq (Max) (MHz)120
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)7
SPI (ch)2
I2C (#)2
CAN (ch)2
CAN-FD (ch)0
SDHI (ch)0, 2
High Resolution Output TimerYes
PWM Output (pin#)22, 26
32-Bit Timer (ch)11, 13
16-Bit Timer (ch) (#)0
8-Bit Timer (ch)0
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)2
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)10, 19
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)2
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)7, 12
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionUnique ID, TRNG, AES(128/192/256), 3DES/ARC4, ECC/RSA/DSA, SHA1/SHA224/SHA256, GHASH

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LGA7 x 7 x 1.051000.65
LQFP10 x 10 x 1.7640.5
LQFP14 x 14 x 1.71000.5
QFN8 x 8 x 0.8640.4

Applications

  • IoT Smart Edge Sensor

Applied Filters: