Features
- 48MHz Arm Cortex-M4 CPU
- Ideal for control applications that need to drive a segment LCD panel
- Optimal combination of low power and high performance
- Segment LCD controller
- Capacitive Touch Sensing Unit
- USB 2.0 Full-Speed
- 14-bit A/D converter, 12-bit D/A converter, temperature sensor
- Safety and security features
Description
Ideal for control applications that need to drive a segment LCD panel, the S3A6 MCU Group has the optimal combination of low power and high performance, with an Arm® Cortex® -M4 CPU core running up to 48MHz, 256KB of flash memory, and 32KB of SRAM. It includes a segment LCD controller, Capacitive Touch Sensing Unit (CTSU), USB 2.0 Full-Speed, 14-bit A/D converter, 12-bit D/A converter, temperature sensor, and safety and security features.
Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.
Parameters
| Attributes | Value |
|---|---|
| Program Memory (KB) | 256 |
| RAM (KB) | 32 |
| Carrier Type | Embossed Tape, Tray |
| Supply Voltage (V) | 1.6 - 5.5 |
| I/O Ports | 28, 36, 52, 84 |
| Temp. Range (°C) | -40 to +85, -40 to +105 |
| Operating Freq (Max) (MHz) | 48 |
| Sub-clock (32.768 kHz) | No |
| On-chip Oscillator | No |
| Ethernet (ch) | 0 |
| EtherCat (ch) (#) | 0 |
| SCI or UART (ch) | 0, 4 |
| CAN (ch) | 1 |
| CAN-FD (ch) | 0 |
| PWM Output (pin#) | 0 |
| 32-Bit Timer (ch) | 0 |
| 16-Bit Timer (ch) (#) | 0 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 0 |
| 10-Bit A/D Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 1 |
| 8-Bit D/A Converter (ch) | 2 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | No |
| Security & Encryption | 128-bit Unique ID, TRNG, AES128, AES256, GHASH |
Applications
- Appliance control
Applied Filters: