Features
- 32MHz Arm® Cortex®-M23 CPU
- Highly integrated, high-accuracy analog capabilities
- Complete analog solution for signal conditioning and measurement
- Wide operating voltage range of 1.6V to 5.5V
- 16-bit SAR ADC, 24-bit Sigma-Delta ADC comparators, operational amplifiers, and DACs
Description
The S1JA Group MCU is used as an example due to its highly integrated, high-accuracy analog capabilities and offers a complete analog solution for signal conditioning and measurement. The S1JA Group has 256KB flash memory, 32KB SRAM memory, and a wide operating voltage range of 1.6V to 5.5V. It includes a 16-bit SAR ADC, 24-bit Sigma-Delta ADC, comparators, operational amplifiers, and DACs.
Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.
Parameters
| Attributes | Value |
|---|---|
| CPU Architecture | Arm |
| Main CPU | ARM Cortex-M23 |
| Program Memory (KB) | 256 |
| RAM (KB) | 32 |
| Carrier Type | Tray |
| Supply Voltage (V) | 1.6 - 5.5 |
| I/O Ports | 20, 22, 25, 33, 49 |
| DMA (ch) | 0 |
| DRAM I/F | No |
| 3D GPU | No |
| Temp. Range (°C) | -40 to +85, -40 to +105 |
| Operating Freq (Max) (MHz) | 48 |
| Sub-clock (32.768 kHz) | No, Yes |
| On-chip Oscillator | No, Yes |
| Ethernet speed | No |
| Ethernet (ch) | 0 |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 0 / 1 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | No |
| SCI or UART (ch) | 0, 3 |
| SPI (ch) | 2 |
| CAN (ch) | 1 |
| CAN-FD (ch) | 0 |
| SDHI (ch) | 0 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 0, 11, 14 |
| 32-Bit Timer (ch) | 1 |
| 16-Bit Timer (ch) (#) | 3, 4, 6 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No, Yes |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 2 |
| 16-Bit A/D Converter (ch) | 6, 8, 12, 21 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 0 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 4, 6 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 1 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 2 |
| Capacitive Touch Sensing Unit (ch) | 0, 11, 16 |
| Graphics LCD Controller | No |
| MIPI Interfaces (DSI) (ch) | 0 |
| MIPI Interfaces (CSI) (ch) | 0 |
| Image Codec | No |
| Segment LCD Controller | No |
| Security & Encryption | 128-bit Unique ID, TRNG, AES(128/256), 128-bit Unique ID, TRNG, AES128, AES256 |
Applications
- Industrial Multi-Sensory Systems
Applied Filters: