Skip to main content
Renesas Electronics Corporation

Features

  • 32MHz Arm® Cortex®-M23 CPU
  • Highly integrated, high-accuracy analog capabilities
  • Complete analog solution for signal conditioning and measurement
  • Wide operating voltage range of 1.6V to 5.5V
  • 16-bit SAR ADC, 24-bit Sigma-Delta ADC comparators, operational amplifiers, and DACs

Description

The S1JA Group MCU is used as an example due to its highly integrated, high-accuracy analog capabilities and offers a complete analog solution for signal conditioning and measurement. The S1JA Group has 256KB flash memory, 32KB SRAM memory, and a wide operating voltage range of 1.6V to 5.5V. It includes a 16-bit SAR ADC, 24-bit Sigma-Delta ADC, comparators, operational amplifiers, and DACs.

Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.

Parameters

AttributesValue
CPU ArchitectureArm
Main CPUARM Cortex-M23
Program Memory (KB)256
RAM (KB)32
Carrier TypeBulk (Tray), Full Carton (Tray), Full Tray (Tray)
Supply Voltage (V)1.6 - 5.5
I/O Ports20, 22, 25, 33, 49
DMA (ch)0
DRAM I/FNo
3D GPUNo
Temp. Range (°C)Ta = -40 to +85, Ta = -40 to +105
Operating Freq (Max) (MHz)48
Sub-clock (32.768 kHz)No, Yes
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 ), ( 0 / 1 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)3
SPI (ch)1, 2
I2C (#)2
CAN (ch)1
CAN-FD (ch)0
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)9, 10, 11, 14
32-Bit Timer (ch)1
16-Bit Timer (ch) (#)3, 4, 6
8-Bit Timer (ch)0
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)2
16-Bit A/D Converter (ch)5, 8, 12, 17
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)2, 4, 6, 8
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)1
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)2
Capacitive Touch Sensing Unit (ch)9, 11, 16, 26
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionUnique ID, TRNG, AES

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
BGA5 x 5 x 1.4360.8
LQFP7 x 7 x 1.5320.8
LQFP10 x 10 x 1.7640.5
QFN6 x 6 x 0.8400.5
QFN7 x 7 x 0.8480.5

Applications

  • Industrial Multi-Sensory Systems

Applied Filters: