Skip to main content
Renesas Electronics Corporation

Features

  • 80MHz Arm Cortex-M33 with TrustZone
  • 512KB dual bank flash supporting BGO
  • 64KB SRAM with 32KB parity and 32KB ECC
  • 8KB data flash
  • 168µA/MHz active current, 1.65µA standby current
  • Fast wake-up <3.5µS (from MOCO)
  • 6 SCI (UART, Simple SPI, Simple I2C)
  • 2 low-power UARTs with 32kHz support
  • SPI/I2C multi-master interface
  • I3C interface
  • USB 2.0 FS
  • CAN FD
  • Quad SPI with XIP
  • 32-bit and 16-bit timers, 32-bit ultra-low power timers
  • 2 x watchdog timer
  • Real-Time Clock (RTC)
  • 12-bit ADC and 12-bit DAC
  • Low-power analog comparator
  • Temperature sensor
  • 8 x 48 segment LCD drive
  • 12-channel capacitive touch
  • Serial Sound Interface (SSI)
  • Advanced security engine with support for: TRNG, Unique ID, AES, ECC, and SHA

Description

The Renesas RA4L1 MCU group features low-power, 32-bit microcontrollers (MCUs) based on the Arm® Cortex®-M33 (CM33) core with TrustZone®, delivering an ideal balance of low voltage operation, low power consumption, and high performance. The RA4L1 offers operation down to 1.6V combined with a low-power standby current of as little as 1.65µA and a multitude of low-power features enabling the user to dynamically optimize power/performance to their application requirements.

These MCUs include low-power features such as segment LCD display drive and an advanced security engine, as well as RTC, ADC, and timers. These MCUs integrate communications interfaces such as CAN FD, USB 2.0 FS without the need of a crystal, I2C/I3C, and low-power UARTs making these devices ideal for many industrial automation, home appliances, smart home, consumer, building/home automation, and medical/healthcare applications.

The RA4L1 comes in a wide variety of standard LQFP and QFN package options as well as a range of space-saving BGA and CSP options and offers support for operating temperatures of -40 °C to 125 °C. The RA4L1 MCUs are fully supported by the Renesas Flexible Software Package and a comprehensive set of hardware and software development tools.

Parameters

AttributesValue
Main CPUArm Cortex-M33
Program Memory (KB)256, 512
RAM (KB)64
Carrier TypeFull Carton (Tray), Full Tray (Tray), Tape & Reel
Supply Voltage (V)1.6 - 3.6
I/O Ports37, 51, 55, 56, 85
DRAM I/FNo
Temp. Range (°C)Ta = -40 to +105, Ta = -40 to +125, Tj = -40 to +125
Operating Freq (Max) (MHz)80
Ethernet speedNo
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)6
SPI (ch)1
I2C (#)1
CAN (ch)0
CAN-FD (ch)1
WirelessNo
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)12
32-Bit Timer (ch)4
16-Bit Timer (ch) (#)4
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)2
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)10, 12, 13, 16
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)1
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)8, 9, 12
Image CodecNo
Segment LCD ControllerYes
Security & EncryptionUnique ID, TRNG, AES256, ECC256, SHA256

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CSP3.64 x 4.28 x 0.55720.4
CSP3.64 x 4.28 x 0.55720.4
HWQFN7 x 7 x 0.8480.5
LFBGA5.5 x 5.5 x 1.4640.65
LFBGA7 x 7 x 1.31000.5
LQFP7 x 7 x 1.7480.5
LQFP10 x 10 x 1.7640.5
LQFP14 x 14 x 1.71000.5
QFN7 x 7 x 0.8480.5

Product Comparison

3D illustration featuring top and bottom of LFQFP ic chip package with 48 leads
3D illustration featuring top and bottom views of LFQFP chip package with 64 lead count.
RA4L1RA4M3
Supply Voltage1.6 - 3.62.7 - 3.6
Temp. Range (°C)Ta = -40 to +105, Ta = -40 to +125, Tj = -40 to +125Ta = -40 to +85, Ta = -40 to +105
Pkg. TypeCSP, HWQFN, LFBGA, LQFP, QFNLFBGA, LQFP
Segment LCD ControllerYesNo
CAN-FD (ch)10
I3C (ch)10

Application Block Diagrams

Essential thermostat with core functionality block diagram features an MCU, wireless connectivity, NFC reader, and relay control.
Mid-Range Thermostat
Mid-range thermostat with Wi‑Fi, integrated sensors, and smart home connectivity for enhanced comfort and efficiency.
Low-cost thermostat block diagram features a low‑power MCU with an integrated segment LCD interface and supports temperature, humidity, and indoor air quality sensing, along with direct relay control.
Low-Cost Thermostat
Cost‑optimized thermostat design delivering intuitive operation with flexible support for common UI elements, sensors, and HVAC control.
Elevator control system block diagram featuring sleek capacitive metal touch, CAN FD, and NFC authentication.
Metal Capacitive Touch Panel with NFC for Elevator & HMI
Elevator control system with sleek capacitive metal touch, CAN FD reliability, and NFC security for a premium, safe, user‑friendly experience.
Wireless Spirometer Block Diagram
Wireless Spirometer
Wireless spirometer tracks lung health metrics with Bluetooth/Wi-Fi connectivity and NFC charging.
The mid-range smart lock block diagram features an MCU, load switches, NFC reader, Bluetooth and Wi-Fi connectivity.
Mid-Range CSA Aliro-Ready Smart Lock
The smart lock platform is designed to support Aliro, providing secure access and optimized power consumption.

Additional Applications

  • Appliances, small appliances, home appliances
  • Smart home and building automation: entry systems, intercoms, thermostats, security panels, alarm sensors, smart locks, voice recognition
  • Office automation: asset management, printers, QR code readers, fingerprint scanners
  • Healthcare: heart rate monitors, glucose meters, oximeters, blood pressure monitors
  • Voice AI applications

Applied Filters: