Overview
Description
AIZIP face identification is a compact face authentication solution enabling secure access control for resource-constrained devices. It registers and recognizes up to 100 users with high accuracy, even with face accessories like glasses. The technology operates entirely on-device, eliminating cloud connectivity while enhancing privacy and reliability. AIZIP face identification works with standard cameras, making integration simple and cost-effective compared to depth-sensor solutions. This solution can be run on Renesas RA8D1 MCUs.
Features
- Minimal footprint – requires only 1.8MB Flash and 850KB RAM while supporting up to 100 registered users
- Enhanced privacy – 100% on-device processing eliminates cloud connectivity needs, protecting user data
- Hardware simplicity – works with a single standard camera and MCU without special depth sensors
- Practical deployment – maintains accuracy with face accessories (glasses, etc.) in varied lighting conditions
Comparison
Applications
- Enterprise printers and access control systems
- Time clocks and attendance systems
- Smart home control panels
- Medical device authentication
- Point-of-sale terminals
- Industrial equipment authentication
Videos & Training
Renesas and Aizip have partnered to develop a compact face authentication solution using Renesas RA Family microcontrollers. The Aizip Face Identification technology supports up to 100 users with high accuracy and operates entirely on-device, ensuring secure, private, and reliable access control. This video introduces the solution and highlights its integration with RA8D1 MCUs and standard cameras.
News & Blog Posts
Blog Post Apr 14, 2026 |
Blog Post Nov 6, 2025 |
Blog Post Jul 18, 2025 |