Skip to main content

Overview

Description

The MCK-RA8T1 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RA8T1 right away.

Features

  • The CPU board is equipped with the RA8T1 as the motor control MCU.
  • Inverter board for 3-phase BLDC motor (48V/10A rating)
  • On-board debugger for flash programming of RA8T1
  • Supports 1-shunt/3-shunt current sensing
  • Overcurrent detection
  • Supports the motor control development support tool "Renesas Motor Workbench"
  • Motor control evaluation and debugging can be performed safely with the communication board which isolates PC and the CPU board electrically
  • Supports Hall sensors, encoders, and inductive position sensors
  • Included items
    • RA8T1 CPU board (MCB-RA8T1)
    • Inverter board (MCI-LV-1)
    • Communication board (MC-COM)
    • Permanent magnet synchronous motors
    • Accessories (cables, standoffs, etc.)

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
QE for Motor: Development Assistance Tool for Motor Applications
The development assistance tool that supports the development of motor software for MCUs. It allows to configure motor middleware and drivers easily, and tune and analyze motors with Renesas Motor Workbench. [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RA, RX, RL78]
Solution Toolkit Renesas
Renesas Motor Workbench
Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
Solution Toolkit Renesas
Reality AI Utilities
Round-trip workflow for AI development and performance validation allowing to collect data, optimize models, and deploy directly to Renesas hardware
Solution Toolkit Renesas
3 items

Sample Code

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training

RA8T1, 480 MHz, Arm Cortex-M85 Core Based MCU with Helium™ and TrustZone® for Motor Control

An overview of RA8T1 high performance MCUs that deliver real-time control such as motor and power supply in industrial automation, building automation and smart home markets.