Overview
Description
Aspinity's AB2 AML100 Application Board is a fully integrated analog event detection front end for power-constrained always-on products. The on-board AML100 analog machine learning processor uses near-zero power to accurately detect events from directly from raw, analog sensor data, keeping the MCU and other high-power digital processing chips in sleep mode unless an event is detected. The AB2 delivers straightforward integration of the AML100 with the Renesas RA6M3 on the Renesas EK-RA6M3 QuickConnect IoT platform via an Arduino Uno v3 connector.
Features
- Out-of-the-box solution for next generation, ultra-low power always-on products using the AML100, and Renesas RA6M3
- Programmable AML100 processor can be loaded with Aspinity analog event detection algorithms to address many always-on applications
- Accurate, near-zero power analog event detection directly from analog sensors such as microphones, ultrasonic sensors, accelerometers, etc
Comparison
Applications
Software
Software & Tool Pages
| Software title
|
Software type
|
Company
|
|---|---|---|
| QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
1 item
|
||
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.