Applied Filters:
3 of 3 Products
Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Samples
CPU
Bit Size
RAM (KB)
Program Memory (KB)
Data Flash (KB)
Lead Count (#)
Timer
ADC
DAC
RTC
LVD or PVD
DMA
CAN (ch)
Ethernet
Pkg. Type
Temp. Range (°C)
32-bit Microcomputers (Non Promotion)
Not Available
R32C/100
16
96
512, 640, 768, 1024
8
144, 176
16-bit x 11-ch
10-bit x 26-ch, 10-bit x 34-ch
8-bit x 2-ch
No
Yes
No
0
No
LFQFP
-40 to +85°C
32-bit Microcomputers (Non Promotion)
Not Available
R32C/100
16
96
512, 640, 768, 1024
8
144, 176
16-bit x 11-ch
10-bit x 26-ch, 10-bit x 34-ch
8-bit x 2-ch
No
Yes
No
1
No
LFQFP
-40 to +85°C
32-bit Microcomputers (Non Promotion)
Not Available
R32C/100
16
96
512, 640, 768
8
144, 176
16-bit x 11-ch
10-bit x 26-ch, 10-bit x 34-ch
8-bit x 2-ch
No
Yes
No
2
No
LFQFP
-40 to +85°C
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Samples
Enabled
Samples
CPU
Enabled
CPU
Bit Size
Enabled
Bit Size
Program Memory (KB)
Enabled
Program Memory (KB)
Lead Count (#)
Enabled
Lead Count (#)
Timer
Enabled
Timer
ADC
Enabled
ADC
DAC
Enabled
DAC
RTC
Enabled
RTC
LVD or PVD
Enabled
LVD or PVD
DMA
Enabled
DMA
CAN (ch)
Enabled
CAN (ch)
Ethernet
Enabled
Ethernet
Pkg. Type
Enabled
Pkg. Type
Temp. Range (°C)
Enabled
Temp. Range (°C)
to of
Page of
Compare Selected
Compare up to 5 products