Skip to main content
Renesas Electronics Corporation

Description

The 3826A Group is supported only for customers who have already adopted these products.

Part NumberStatusSamplesStockRoHSPackageBit SizeLead Count (#)Operating Freq (Max) (MHz)CPULVD or PVDDMATimerADCDACEthernetTemp. Range (°C)
M38268MCA-XXXFPObsoleteN/AOut of StockContactPackage8100#1MHz740NoNo8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch8-bit x 2-chNo
M38268MCA-XXXGP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP8100#740NoNo8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch8-bit x 2-chNo-20 to +85
M3826AMFA-XXXFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFP8100#740NoNo8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch8-bit x 2-chNo-20 to +85
M3826AMFA-XXXGP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP8100#740NoNo8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch8-bit x 2-chNo-20 to +85

Knowledge Base

  1. What kind of problems will occur if input voltage is higher than 0.5V?

    ... between MCUs, so please check the electrical characteristics in the datasheets. Note 2: This value differs according to the MCU as follows: 2μs: 3822A, 3823, 3826A, 38C1, 38C2A, 38D2, 38C5, 38D5, 38C8, 7540, 7542, 7544, 7560A 16 XIN cycles: 3803, 3803H, 3804, 3804H, 3886 20 XIN cycles: 3850A, 3851, 3858 ...

    Sep 29, 2006
  2. Where would I find the comparison information when replacing MCUs?

    Click the Group of any MCU you would like to compare. Click: 3822A 3823 3826A 38D2 38D5 7560A 3803H 3850H 3850A 3851 3858 3886 7540 7542 7542T, 7542V 7546 7547 7548 7549 Other Groups Data on differences between products in the same Group and between Groups is available in PDF ...

    Mar 13, 2008
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?