Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High-Speed Operation: tpd = 9 ns typ (CL = 50 pF)
  • High Output Current: Fanout of 10 LSTTL Loads
  • Wide Operating Voltage: VCC = 2 to 6 V
  • Low Input Current: 1 µA max
  • Low Quiescent Supply Current: ICC (static) = 1 µA max (Ta = 25°C)

Description

The most standard series of the family of 5V drive bipolar general-purpose logic ICs. It has an over 20-year track record and high market penetration.

Part NumberStatusSampleableStockRoHSPackage
HD74HC08RPObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?