Skip to main content
Renesas Electronics Corporation

Features

  • True Dual-Ported memory cells which allow simultaneous reads of the same memory location
  • 7006 easily expands data bus width to 16 bits or more
  • Interrupt Flag
  • On-chip port arbitration logic
  • Full on-chip hardware support of semaphore signaling between ports
  • Fully asynchronous operation from either port
  • Battery backup operation—2V data retention
  • TTL-compatible, single 5V (±10%) power supply
  • Available in 68-pin PGA, quad flatpack, PLCC, and 64-pin TQFP packages
  • Industrial temperature range (-40C to +85C) is available

Description

The 7006 is a high-speed 16K x 8 Dual-Port Static RAM designed to be used as a stand-alone 128K-bit Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 16-bit-or-more word systems. An automatic power down feature controlled by CE permits the on-chip circuitry of each port to enter a very low standby power mode. Military grade product in compliance with MIL-PRF-38535 QML is available.

Parameters

AttributesValue
Core Voltage (V)5
Bus Width (bits)8
Density (Kb)128
Pkg. CodePLG68, PNG64
InterfaceAsync
I/O Type5.0 V TTL
Access Time (ns)15, 20
Temp. Range (°C)-40 to 85°C, 0 to 70°C
ArchitectureDual-Port
Organization16K x 8
FunctionBusy, Interrupt, Master, Semaphore, Slave

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
PLCC24.0 x 24.0 x 3.63681.27
TQFP14.0 x 14.0 x 1.4640.8

Applied Filters: