Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
SiGe Single Frequency VCSO

Package Information

Pkg. Type:BOARD
Pkg. Code:ZA6
Lead Count (#):6
Pkg. Dimensions (mm):20.0 x 13.0 x 6.3
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeBOARD
Lead Count (#)6
Pb (Lead) FreeNo
Carrier TypeTube
Abs. Pull Range Min. (± PPM)100
Feedback InputNo
Freq. Stability Total (± PPM)300
Length (mm)20
MOQ10
Moisture Sensitivity Level (MSL)1
Output Freq Range (MHz)1747.03 - 1747.03
Output TypeRF OUT
Outputs (#)1
Package Area (mm²)260
Pb Free Categorye0
Phase Jitter Typ RMS (ps)0.25
Pkg. Dimensions (mm)20.0 x 13.0 x 6.3
Qty. per Carrier (#)36
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)5 - 5
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)6.3
VCO Gain Typ. (ppm/V)340
Width (mm)13

Description

The M692SDM is a single frequency/single output SAW-based VCSO for low-jitter clock generation. The M692SDM incorporates an analog X2 frequency multiplier to provide an output frequency that is twice that of the fundamental VCSO frequency.