| Pkg. Type: | BOARD |
| Pkg. Code: | ZA6 |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 20.0 x 13.0 x 6.3 |
| Pitch (mm): |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | BOARD |
| Lead Count (#) | 6 |
| Pb (Lead) Free | No |
| Carrier Type | Tube |
| Abs. Pull Range Min. (± PPM) | 100 |
| Feedback Input | No |
| Freq. Stability Total (± PPM) | 300 |
| Length (mm) | 20 |
| MOQ | 10 |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Freq Range (MHz) | 1747.62 - 1747.62 |
| Output Type | RF OUT |
| Outputs (#) | 1 |
| Package Area (mm²) | 260 |
| Pb Free Category | e0 |
| Phase Jitter Typ RMS (ps) | 0.25 |
| Pkg. Dimensions (mm) | 20.0 x 13.0 x 6.3 |
| Qty. per Carrier (#) | 36 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Supply Voltage (V) | 5 - 5 |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 6.3 |
| VCO Gain Typ. (ppm/V) | 340 |
| Width (mm) | 13 |