Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Dual Saw, Selectable Frequency VCSO

Package Information

Pkg. Type:CLCC
Pkg. Code:CB6
Lead Count (#):6
Pkg. Dimensions (mm):7.5 x 5.0 x 3.0
Pitch (mm):2.54

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCLCC
Lead Count (#)6
Pb (Lead) FreeYes
Carrier TypeReel
Abs. Pull Range Min. (± PPM)120
Feedback InputNo
Freq. Stability Total (± PPM)100
Length (mm)7.5
MOQ500
Moisture Sensitivity Level (MSL)1
Output Freq Range (MHz)622.08 - 622.08, 666.514 - 666.514
Output TypeLVPECL
Outputs (#)1
Package Area (mm²)37.5
Pb Free Categorye4 Au
Phase Jitter Typ RMS (ps)0.16
Pitch (mm)2.54
Pkg. Dimensions (mm)7.5 x 5.0 x 3.0
Qty. per Carrier (#)0
Qty. per Reel (#)500
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)3
VCO Gain Typ. (ppm/V)400
Width (mm)5

Description

The M685 is a dual SAW, selectable frequency VCSO frequency source for low-jitter clock generation. An integrated SAW (surface acoustic wave) delay line implements the high-Q VCO (voltage controlled oscillator) function, which results in low output phase noise and very low jitter. The M685-01 is available in a range of center frequencies from 125 to 177 MHz. The M685-02 provides 500 to 708 MHz. Guaranteed minimum pull-range of ±120 ppm meets GbE requirements. (It also fully satisfies ±50 ppm minimum pull-range specification commonly required.) Industry-standard Kvco (VCO Gain) provides full replacement compatibility. The M685 is well suited for phase-locked loop implementations, clock and data recovery circuits, and other timing applications in telecom and optical fiber networking systems (e.g., OC-48).