Features
- Integrated SAW device
- M675-01 output frequencies from 125MHz to 175MHz M675-02 output frequencies from 500MHz to 700MHz (Specify center frequency at time of order)
- Industry-standard Kvco for full compatibility
- Low phase jitter 0.2ps RMS typical for the M675-02 (50kHz to 80MHz)
- Differential 3.3V LVPECL output
- Single 3.3V power supply
- Small 5mm x 7.5mm surface mount package
Description
The M675 is a Voltage Controlled SAW Oscillator (VCSO) frequency source for low-jitter clock generation. An integrated surface acoustic wave (SAW) delay line implements the high-Q voltage controlled oscillator (VCO) function, which results in low output phase noise and very low jitter. The M675-01 is available in a range of center frequencies from 125MHz to 175MHz. The M675-02 provides 500MHz to 700MHz. The guaranteed minimum pull-range of ±100ppm meets GbE requirements. It also fully satisfies the ±50ppm minimum pull-range specification commonly required. Industry-standard Kvco (VCO Gain) provides full replacement compatibility. The M675 is well suited for phase-locked loop implementations, clock and data recovery circuits, and other timing applications in telecom and optical fiber networking systems (e.g., SONET/SDH).
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type |
|---|---|---|---|---|---|---|---|---|
| M675-01-BA | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Tube |
| M675-01-BAT | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Reel |
| M675-01-BB | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Tube |
| M675-01-BD | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Tube |
| M675-01-BDT | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Reel |
| M675-01-BE | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Tube |
| M675-01-BET | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Reel |
| M675-01-BL | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Tube |
| M675-01-BLT | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Reel |
| M675-02-AA | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Tube |
| M675-02-AAT | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Reel |
| M675-02-AB | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Tube |
| M675-02-ABT | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Reel |
| M675-02-AD | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Tube |
| M675-02-ADT | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Reel |
| M675-02-AH | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Tube |
| M675-02-AHT | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Reel |
| M675-02-AI | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Tube |
| M675-02-AIT | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Reel |
| M675-02-AJ | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Tube |
| M675-02-AJT | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Reel |
| M675-02-AK | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Tube |
| M675-02-AKT | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Reel |
| M675-02-AL | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Tube |
| M675-02-ALT | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Reel |
| M675-02-AM | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Tube |
| M675-02-AMT | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Reel |
| M675-02-AO | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Tube |
| M675-02-AOT | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Reel |
| M675-02-AP | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Tube |
| M675-02-APT | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Reel |
| M675-02-CA | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Tube |
| M675-02-CAT | Obsolete | N/A | Out of Stock | CLCC | 6# | I | Yes | Reel |
- Product Change NoticePDF 361 KB 7WDXRDKU4E7E-5-55130 Mar 24, 2013
- End Of Life NoticePDF 71 KB 7WDXRDKU4E7E-5-55087 Mar 19, 2013
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Product Change NoticePDF 361 KB 7WDXRDKU4E7E-5-55130 Mar 24, 2013
- End Of Life NoticePDF 71 KB 7WDXRDKU4E7E-5-55087 Mar 19, 2013
Product Notices (PCN, EOL, etc) (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.