Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The M32C/8B Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.

Applications

  • Home Appliance
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)CPUBit SizeRAM (KB)Program Memory (KB)Data Flash (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACRTCLVD or PVDDMACAN (ch)EthernetTemp. Range (°C)
M308B6FGGPObsoleteN/AOut of StockContactPackageM32C/801632KB256KB8KB100#32MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNo0No-40 to +85°C
M308B6SGP#U5ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPM32C/801632KB100#32MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoYesNoNo-40 to +85
M308B8FGGPObsoleteN/AOut of StockContactPackageM32C/801632KB256KB8KB144#32MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo0No-40 to +85°C
M308B8SGP#U5Last Time BuyN/AIn StockRoHS:EN
RoHS:JA
LFQFP1ku | $8.71M32C/801632KB144#32MHz16-bit x 11-ch10-bit x 18-ch8-bit x 2-chNoYesNoNo-40 to +85