Description
The M32C/85 (M32C/85, M32C/85T) Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.
Applications
- Automotive
- Home Appliance
| Part Number | Status | Samples | Stock | Package | Budgetary Price (USD) | CPU | Bit Size | RAM (KB) | Program Memory (KB) | Data Flash (KB) | Lead Count (#) | Operating Freq (Max) (MHz) | Timer | ADC | DAC | RTC | LVD or PVD | DMA | CAN (ch) | Ethernet | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| M30853FHFP | Obsolete | N/A | Out of Stock | Package | M32C/80 | 16 | 24KB | 384KB | 4KB | 100# | 32MHz | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | No | Yes | No | 2 | No | -40 to +85°C | |
| M30853FHGP#35 | Last Time Buy | N/A | Out of Stock | LFQFP | 1ku | $23.35 | M32C/80 | 16 | 24KB | 384KB | 4KB | 100# | 32MHz | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | No | Yes | No | 2 | No | -40 to +85 |
| M30853FHGP#U5 | Obsolete | N/A | In Stock | Package | M32C/80 | 16 | 24KB | 384KB | 4KB | 100# | 32MHz | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | No | Yes | No | 2 | No | -40 to +85°C | |
| M30853FHTGP | Obsolete | N/A | Out of Stock | Package | M32C/80 | 16 | 24KB | 4KB | 100# | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | No | No | No | 2 | No | ||||
| M30853FJFP | Obsolete | N/A | Out of Stock | Package | M32C/80 | 16 | 24KB | 512KB | 4KB | 100# | 32MHz | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | No | Yes | No | 2 | No | -40 to +85°C | |
| M30853FJGP | Obsolete | N/A | Out of Stock | Package | M32C/80 | 16 | 24KB | 512KB | 4KB | 100# | 32MHz | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | No | Yes | No | 2 | No | -40 to +85°C | |
| M30853FWFP | Obsolete | N/A | Out of Stock | Package | M32C/80 | 16 | 24KB | 320KB | 4KB | 100# | 32MHz | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | No | Yes | No | 2 | No | -40 to +85°C | |
| M30853FWTGP | Obsolete | N/A | Out of Stock | Package | M32C/80 | 16 | 24KB | 4KB | 100# | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | No | No | No | 2 | No | ||||
| M30853MGT-XXXGP | NRND | N/A | Out of Stock | LFQFP | M32C/80 | 16 | 20KB | 0 | 100# | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | No | No | No | 2 | No | ||||
| M30853MW-XXXGP | Obsolete | N/A | Out of Stock | Package | M32C/80 | 16 | 24KB | 320KB | 100# | 32MHz | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | No | Yes | No | 2 | No | -40 to +85°C | ||
| M30855FHGP | Obsolete | N/A | Out of Stock | Package | M32C/80 | 16 | 24KB | 384KB | 4KB | 144# | 32MHz | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | No | Yes | No | 2 | No | -40 to +85°C | |
| M30855FHTGP | Obsolete | N/A | Out of Stock | Package | M32C/80 | 16 | 24KB | 4KB | 144# | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | No | No | No | 2 | No | ||||
| M30855FHUGP | Obsolete | N/A | Out of Stock | Package | M32C/80 | 16 | 24KB | 4KB | 144# | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | No | No | No | 2 | No | ||||
| M30855FJGP | Obsolete | N/A | Out of Stock | Package | M32C/80 | 16 | 24KB | 512KB | 4KB | 144# | 32MHz | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | No | Yes | No | 2 | No | -40 to +85°C | |
| M30855FWGP | Obsolete | N/A | Out of Stock | Package | M32C/80 | 16 | 24KB | 320KB | 4KB | 144# | 32MHz | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | No | Yes | No | 2 | No | -40 to +85°C | |
| M30855FWUGP | Obsolete | N/A | Out of Stock | Package | M32C/80 | 16 | 24KB | 4KB | 144# | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | No | No | No | 2 | No | ||||
| M30855MW-XXXGP | Obsolete | N/A | Out of Stock | Package | M32C/80 | 16 | 24KB | 320KB | 144# | 32MHz | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | No | Yes | No | 2 | No | -40 to +85°C |
Filters
Applied Filters
- Product Change Notice
- Product Change Notice
- Tool News - Note
- Product Change Notice
- Product Change Notice
- Guide
- Product Change Notice
- Document
- Application NoteAI-generated Summary: The document explains how to register and uninstall Call Walker within the High-performance Embedded Workshop (HEW). It guides users to launch HEW without opening a workspace, access the Tools Administration menu, and register the Call Walker tool by specifying the registration file path. After registration, Call Walker version 2.3 appears in the menu. Upon uninstalling HEW, users must manually delete the remaining Call Walker directory. It also provides Renesas Electronics website and contact information for support. The revision history notes the first edition release date.
- Application NoteAI-generated Summary: The document explains how to search for unused areas in the flash memory of M32C/84, 85, 87, 88 groups and program data records. It divides data flash into 32 records, each 64 words long. At reset, it searches for empty records (all FFFFh) to write data. If no empty record exists, the data flash block is erased before programming. The INTO pin triggers data programming. CPU rewrite mode (EW1) is used for flash rewriting. Sample code runs on M30879FLGP MCU with specified clock and voltage conditions.Related Files:
- Application Note
- Application Note
- DatasheetM32C/85 Group (M32C/85, M32C/85T) DatasheetRECOMMENDED
Recommended Documents (1)
- DatasheetM32C/85 Group (M32C/85, M32C/85T) DatasheetRECOMMENDED
Datasheets (1)
- Guide
- GuideRelated Files:
- Manual - Software
- Manual - Hardware
Manuals & Guides (4)
- Application NoteAI-generated Summary: The document explains how to register and uninstall Call Walker within the High-performance Embedded Workshop (HEW). It guides users to launch HEW without opening a workspace, access the Tools Administration menu, and register the Call Walker tool by specifying the registration file path. After registration, Call Walker version 2.3 appears in the menu. Upon uninstalling HEW, users must manually delete the remaining Call Walker directory. It also provides Renesas Electronics website and contact information for support. The revision history notes the first edition release date.
- Application NoteAI-generated Summary: The document explains how to search for unused areas in the flash memory of M32C/84, 85, 87, 88 groups and program data records. It divides data flash into 32 records, each 64 words long. At reset, it searches for empty records (all FFFFh) to write data. If no empty record exists, the data flash block is erased before programming. The INTO pin triggers data programming. CPU rewrite mode (EW1) is used for flash rewriting. Sample code runs on M30879FLGP MCU with specified clock and voltage conditions.Related Files:
- Application Note
- Application Note
- Application NoteView More (176)
Application Notes & White Papers (176)
- Product Change Notice
- Product Change Notice
- Product Change NoticeView More (7)
Product Notices (PCN, EOL, etc) (7)
- Technical Update
- Technical Update
Errata & Technical Updates (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Tool News - Note
Tool News (1)
- Brochure
Marketing Collateral (3)
- Document
Other (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
- EmulatorOn-Chip Debugging Emulator for M16C and H8 families. Available as a flash memory programmer for M16C and 740(QzROM) families also by using with Flash Development Toolkit. Note that the H8 family MCUs support the debugging features and that the 740 family MCUs support only the programming features. * Successor : E8a
- EmulatorOn-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. This product is E8 emulator's successor.
- EmulatorEmulator for M16C Family [Overseas Standards Compliant]. Support for all operating frequencies of M16C.
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit]
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit] [Support MCU/MPU and devices: SuperH RISC engine, R8C, M16C, H8SX, H8S, H8, 740]
- Programmer (Unit/SW)Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
- Programmer (Unit/SW)Connected with a Flash Programmer, these IC Socket Boards enable reprogramming of the on-chip Memory before mounting.
- Software & Tools - Other
- SimulatorSimulator Debugger for M32C/80 and M16C/80 Series [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
- ITRON OSμITRON4.0 Specification real-time OS for M32C/80, M16C/80 Series [Required IDE :High-performance Embedded Workshop]
- Sample CodeRelated Files:
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
- EmulatorOn-Chip Debugging Emulator for M16C and H8 families. Available as a flash memory programmer for M16C and 740(QzROM) families also by using with Flash Development Toolkit. Note that the H8 family MCUs support the debugging features and that the 740 family MCUs support only the programming features. * Successor : E8a
- EmulatorOn-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. This product is E8 emulator's successor.View More (14)
Software & Tools (14)
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
Sample Code (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
Documentation for 3DKM16C-62PU evaluation board
Hi, This board is an evaluation board pretty similar to this one : https://www.renesas.com/us/en/products/microcontrollers-microprocessors/other-mcus-mpus/r8c-family-mcus/3dkr8c11u-3-d-evaluation-board-r8c11-microcontrollers but with a M32C/85 CPU ...
Oct 15, 2022
Knowledge Base
-
(M16C,M32C) Are there any hardware precautions for accurate A/D conversion?
In order to perform A/D conversion, it is necessary to fully charge the internal capacitor, but if the impedance of the A/D conversion target is high, the discharge and charge will take time and the conversion value will not be accurate. For correct A/D ...
Feb 27, 2012 -
How to lessen power consumption by setting address bus & data bus to "H"
The bus retains the state at the time of the last access even after entering wait mode or stop mode. Therefore, it is not easy to enter wait mode or stop mode with pin state fixed to an arbitrary level in memory expansion mode or microprocessor mode. However, if the ...
Feb 26, 2021 -
What happens if MCU starts operating before oscillation stabilized?
There would be no problem with the CPU after a reset as it operates with the main clock divided-by-8. However, if the clock division ratio is switched to "no division of the main clock", or serial interface or a timer is operated before oscillation is stabilized, the MCU ...
Sep 21, 2010