Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Utilizing advanced pMTJ STT-MRAM technology
  • High-speed Quad SPI interface, up to 108MHz SDR mode
  • Low active write and read current
  • Independent 256-byte user programmable and lockable NVM
  • Industrial plus operating temperature: -40°C to +105°C
  • Supply voltage: 3.0V
  • Package: 8-pin SOIC and 8-pad DFN (WSON)
     

Description

The M3016204 series is a 16Mbit high performance non-volatile MRAM with speed up to 108MHz. The M3016204 offers superior reliability and greater than 20-year data retention (at 85°C). It does not require backup battery or capacitor(s) compared to non-volatile SRAM. The M3016204 supports Quad SPI, SDR and DDR interface. It operates at 3V typical from -40°C to +105°C (industrial plus version) and offered in an SOIC or DFN (WSON) package.

Applied Filters: