Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Utilizing advanced pMTJ STT-MRAM technology
  • Parallel Asynchronous x16
  • 8Mb density
  • Low active write and read current
  • Operating temperature: Industrial -40°C to +85°C, Industrial Plus -40°C to +105°C 
  • Operating voltage: 2.70 V to 3.60V
  • Package: 54-pin TSOP and 48-pin FBGA
     

Description

The M3008316 is a high performance parallel interface non-volatile MRAM with 8Mbit density. It features SRAM compatible read and write access times of 35ns or 45ns. It operates from -40° to +85° (industrial version) and -40°C to +105°C (industrial plus version). The device is offered in 48-ball FBGA and 54-TSOP packages.

Part NumberStatusSamplesStockRoHSPackageLead Count (#)DescriptionTemp. Range (°C)Carrier Type
M3008316035NX0IBCRObsoleteN/AOut of StockRoHS:EN
RoHS:JA
CABGA48#8Mb Parallel Asynchronous x16, 35ns-40 to 85°CReel
M3008316035NX0IBCYObsoleteN/AOut of StockContactCABGA48#8Mb Parallel Asynchronous x16, 35ns-40 to 85°CTray
M3008316035NX0ITBRObsoleteN/AOut of StockContactTSOP54#8Mb Parallel Asynchronous x16, 35ns-40 to 85°CReel
M3008316035NX0ITBYObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TSOP54#8Mb Parallel Asynchronous x16, 35ns-40 to 85°CTray
M3008316035NX0PBCRObsoleteN/AOut of StockRoHS:EN
RoHS:JA
CABGA48#8Mb Parallel Asynchronous x16, 35ns-40 to 105°CReel
M3008316035NX0PBCYObsoleteN/AOut of StockRoHS:EN
RoHS:JA
CABGA48#8Mb Parallel Asynchronous x16, 35ns-40 to 105°CTray
M3008316035NX0PTBRObsoleteN/AOut of StockContactTSOP54#8Mb Parallel Asynchronous x16, 35ns-40 to 105°CReel
M3008316035NX0PTBYObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TSOP54#8Mb Parallel Asynchronous x16, 35ns-40 to 105°CTray
M3008316045NX0IBCRObsoleteN/AOut of StockContactCABGA48#8Mb Parallel Asynchronous x16, 45ns-40 to 85°CReel
M3008316045NX0IBCYObsoleteN/AOut of StockContactCABGA48#8Mb Parallel Asynchronous x16, 45ns-40 to 85°CTray
M3008316045NX0ITBRObsoleteN/AOut of StockContactTSOP54#8Mb Parallel Asynchronous x16, 45ns-40 to 85°CReel
M3008316045NX0ITBYObsoleteN/AOut of StockContactTSOP54#8Mb Parallel Asynchronous x16, 45ns-40 to 85°CTray
M3008316045NX0PBCRObsoleteN/AOut of StockRoHS:EN
RoHS:JA
CABGA48#8Mb Parallel Asynchronous x16, 45ns-40 to 105°CReel
M3008316045NX0PBCYObsoleteN/AOut of StockRoHS:EN
RoHS:JA
CABGA48#8Mb Parallel Asynchronous x16, 45ns-40 to 105°CTray
M3008316045NX0PTBRObsoleteN/AOut of StockContactTSOP54#8Mb Parallel Asynchronous x16, 45ns-40 to 105°CReel
M3008316045NX0PTBYObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TSOP54#8Mb Parallel Asynchronous x16, 45ns-40 to 105°CTray
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?