Features
- Utilizing advanced pMTJ STT-MRAM technology
- High-speed Quad SPI interface, up to 108MHz SDR mode
- Low active write and read current
- Independent 256-byte user programmable and lockable NVM
- Industrial plus operating temperature: -40°C to +105°C
- Supply voltage: 3.0V
- Package: 8-pin SOIC and 8-pad DFN (WSON)
Description
The M3004204 series is a 4Mbit high performance non-volatile MRAM with speed up to 108MHz. The M3004204 offers superior reliability and greater than 20-year data retention (at 85°C). It does not require backup battery or capacitor(s) compared to non-volatile SRAM. The M3004204 supports Quad SPI, SDR and DDR interface. It operates at 3V typical from -40°C to +105°C (industrial plus version) and offered in an SOIC or DFN (WSON) package.
| Part Number | Status | Samples | Stock | RoHS | Package | I/O Frequency (MHz) | Temp. Range (°C) | Carrier Type |
|---|---|---|---|---|---|---|---|---|
| M30042040054X0ISAR | Obsolete | N/A | Out of Stock | Contact | SOIC | 54 - 54 | -40 to 85°C | Reel |
| M30042040054X0ISAY | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | SOIC | 54 - 54 | -40 to 85°C | Tray |
| M30042040054X0IWAR | Obsolete | N/A | Out of Stock | Contact | DFN | 54 - 54 | -40 to 85°C | Reel |
| M30042040054X0IWAY | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | DFN | 54 - 54 | -40 to 85°C | Tray |
| M30042040054X0PSAR | Obsolete | N/A | Out of Stock | Contact | SOIC | 54 - 54 | -40 to 105°C | Reel |
| M30042040054X0PSAY | Obsolete | N/A | Out of Stock | Contact | SOIC | 54 - 54 | -40 to 105°C | Tray |
| M30042040054X0PWAR | Obsolete | N/A | Out of Stock | Contact | DFN | 54 - 54 | -40 to 105°C | Reel |
| M30042040054X0PWAY | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | DFN | 54 - 54 | -40 to 105°C | Tray |
| M30042040108X0ISAR | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | SOIC | 108 - 108 | -40 to 85°C | Reel |
| M30042040108X0ISAY | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | SOIC | 108 - 108 | -40 to 85°C | Tray |
| M30042040108X0IWAR | Obsolete | N/A | Out of Stock | Contact | DFN | 108 - 108 | -40 to 85°C | Reel |
| M30042040108X0IWAY | Obsolete | N/A | Out of Stock | Contact | DFN | 108 - 108 | -40 to 85°C | Tray |
| M30042040108X0PSAR | Obsolete | N/A | Out of Stock | Contact | SOIC | 108 - 108 | -40 to 105°C | Reel |
| M30042040108X0PSAY | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | SOIC | 108 - 108 | -40 to 105°C | Tray |
| M30042040108X0PWAR | Obsolete | N/A | Out of Stock | Contact | DFN | 108 - 108 | -40 to 105°C | Reel |
| M30042040108X0PWAY | Obsolete | N/A | Out of Stock | Contact | DFN | 108 - 108 | -40 to 105°C | Tray |
Loading
Log in required to subscribe
- End Of Life NoticePDF 1.08 MB Dec 01, 2023
- Product AdvisoryPDF 315 KB Feb 27, 2023
- DatasheetPDF 1 MB Feb 21, 2023
- Product AdvisoryPDF 201 KB Mar 01, 2021
- DatasheetPDF 1 MB Feb 21, 2023
Recommended Documents (1)
- DatasheetPDF 1 MB Feb 21, 2023
Datasheets (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- End Of Life NoticePDF 1.08 MB Dec 01, 2023
- Product AdvisoryPDF 315 KB Feb 27, 2023
- Product AdvisoryPDF 201 KB Mar 01, 2021
Product Notices (PCN, EOL, etc) (3)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
Dependency between Memory Array Read Latency Cycles vs. Maximum Clock Frequency (with XIP)
Hello everyone, can someone explain to me how the connection between the latency and the clock frequency in the MRAM M1004204/M3004204 is?In the data sheet of the MRAM, reference is made to Tables 22 and 23. Unfortunately, this table only contains the information on the maximum frequencies ...
Mar 28, 2023
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.