Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Pin-selectable PLL divider ratios support forward and inverse FEC ratio translation, including:
    • 255/238 (OTU1) Mapping and 238/255 De-mapping
    • 255/237 (OTU2) Mapping and 237/255 De-mapping
    • 255/236 (OTU3) Mapping and 236/255 De-mapping
  • Supports input reference and VCSO frequencies up to 700MHz, supports loop timing modes (Specify VCSO frequency at time of order)
  • Low phase jitter < 0.5ps RMS typical (12kHz to 20MHz or 50kHz to 80MHz)
  • Supports active switching between inverse-FEC and non-FEC clock ratios (same VCSO center frequency)
  • Ideal for complex ratio FEC ratio translation and for use with an unstable reference (i.e., similar to the M2006-12 - and pin-compatible - but without the Hitless Switching and Phase Build-out functions)
  • Commercial and Industrial temperature grades
  • Single 3.3V power supply
  • Small 9mm x 9mm SMT (surface mount) package
  • Pb-free/Compliant to EC RoHS Directive (RoHS 6/6)

Description

The M2006-02 is a Voltage Controlled SAW Oscillator (VCSO) based clock generator PLL designed for clock frequency translation and jitter attenuation. The device supports both forward and inverse FEC (Forward Error Correction) clock multiplication ratios, pin-selected from pre-programming look-up tables.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
M2006-02-622.0800ObsoleteN/AOut of StockCLCC36#CYesTube
M2006-02-622.0800TObsoleteN/AOut of StockCLCC36#CYesReel
M2006-02-625.0000ObsoleteN/AOut of StockCLCC36#CYesTube
M2006-02-625.0000TObsoleteN/AOut of StockCLCC36#CYesReel
M2006-02-644.5313ObsoleteN/AOut of StockCLCC36#CYesTube
M2006-02-644.5313TObsoleteN/AOut of StockCLCC36#CYesReel
M2006-02-666.5143ObsoleteN/AOut of StockCLCC36#CYesTube
M2006-02-666.5143TObsoleteN/AOut of StockCLCC36#CYesReel
M2006-02-669.3266ObsoleteN/AOut of StockCLCC36#CYesTube
M2006-02-669.3266TObsoleteN/AOut of StockCLCC36#CYesReel
M2006-02-669.6429ObsoleteN/AOut of StockCLCC36#CYesTube
M2006-02-669.6429TObsoleteN/AOut of StockCLCC36#CYesReel
M2006-02-690.5692ObsoleteN/AOut of StockCLCC36#CYesTube
M2006-02-690.5692TObsoleteN/AOut of StockCLCC36#CYesReel
M2006-02-693.4830ObsoleteN/AOut of StockCLCC36#CYesTube
M2006-02-693.4830TObsoleteN/AOut of StockCLCC36#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?