| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | PLQP0116JA-A |
| Lead Count (#): | 116 |
| Pkg. Dimensions (mm): | 20x20 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| CPU | M16C/60 |
| Bit Size | 16 |
| Lead Count (#) | 116 |
| Operating Freq (Max) (MHz) | 10 |
| Timer | 16-bit x 11-ch |
| RTC | No |
| LVD or PVD | No |
| DMA | No |
| CAN (ch) | 0 |
| Ethernet | No |
| Temp. Range (°C) | -20 to +70°C |
| Family Name | M16C/R32C/M32C |
| Length (mm) | 20 |
| MOQ | 1 |
| Pb (Lead) Free | No |
| Pkg. Dimensions (mm) | 20x20 |
| Width (mm) | 20 |
The M16C/6H Group is supported only for customers who have already adopted these products.