Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The M16C/64 Group is supported only for customers who have already adopted these products. The RX130, RX651 Groups are recommended for new designs.

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)CPUBit SizeData Flash (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACRTCLVD or PVDDMAEthernetTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
R5F3640DDFA#U0NRNDN/AIn StockContactQFP1ku | $8.89M16C/60168KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNoNoCHINA, JAPANJAPAN
R5F3640DDFB#30NRNDN/AIn StockContactLFQFP1ku | $8.87M16C/60168KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNoNo-40 to +85CHINAJAPAN
R5F3640DDFB#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPM16C/60168KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNoNo-40 to +85
R5F3640DNFA#U0NRNDN/AIn StockContactQFP1ku | $8.04M16C/60168KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNoNo-20 to +85CHINA, JAPANJAPAN
R5F3640DNFB#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPM16C/60168KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNoNo-20 to +85
R5F3640MDFA#U0NRNDN/AIn StockContactQFP1ku | $10.26M16C/60168KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNoNo-40 to +85CHINA, JAPANJAPAN
R5F3640MDFB#30NRNDN/AOut of StockContactLFQFP1ku | $10.88M16C/60168KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNoNo-40 to +85CHINAJAPAN
R5F3640MDFB#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPM16C/60168KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNoNo-40 to +85
R5F3640MNFA#U0NRNDN/AOut of StockContactQFP1ku | $9.38M16C/60168KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNoNo-20 to +85CHINA, JAPANJAPAN
R5F3640MNFB#30NRNDN/AIn StockContactLFQFP1ku | $10.57M16C/60168KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNoNo-40 to +85CHINAJAPAN
R5F3640MNFB#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/60168KB100#25MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNoNo-20 to +85