Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The M16C/62A, M16C/62M Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.

Applications

  • Home Appliance
Part NumberStatusSamplesStockRoHSPackageCPUBit SizeRAM (KB)Program Memory (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACRTCLVD or PVDDMAEthernetTemp. Range (°C)
M30620FCMFP#D3ObsoleteN/AIn StockRoHS:EN
RoHS:JA
QFPM16C/6032100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo
M30620FCMFP#D5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/6032100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo
M30620FCMFP#U3ObsoleteN/AIn StockRoHS:EN
RoHS:JA
QFPM16C/6032100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo
M30620FCMFP#U5ObsoleteN/AIn StockRoHS:EN
RoHS:JA
QFPM16C/6032100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo
M30620FCMGP#D3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601610KB128KB100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30620FCMGP#D5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601610KB128KB100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30620FCMGP#U3ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPM16C/601610KB128KB100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30620FCMGP#U5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601610KB128KB100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30620MCM-XXXFPObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/601610KB128KB100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30620MCM-XXXFP#D3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/601610KB128KB100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30620MCM-XXXFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/601610KB128KB100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30620MCM-XXXFP#U3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/601610KB128KB100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30620MCM-XXXGPObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601610KB128KB100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30620MCM-XXXGP#D3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601610KB128KB100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30620MCM-XXXGP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601610KB128KB100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30620MCM-XXXGP#U3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601610KB128KB100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30621FCMGP#D3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/601610KB128KB80#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30621FCMGP#D5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/601610KB128KB80#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30621FCMGP#U3ObsoleteN/AIn StockRoHS:EN
RoHS:JA
QFPM16C/601610KB128KB80#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30621FCMGP#U5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/601610KB128KB80#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30621MCM-XXXGPObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/601610KB128KB80#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30621MCM-XXXGP#D3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/601610KB128KB80#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30621MCM-XXXGP#U3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/601610KB128KB80#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30624FGMFP#D3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/601620KB256KB100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30624FGMFP#D5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/601620KB256KB100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30624FGMFP#U3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/601620KB256KB100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30624FGMFP#U5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/601620KB256KB100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30624FGMGP#D3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601620KB256KB100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30624FGMGP#D5ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPM16C/601620KB256KB100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30624FGMGP#U3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601620KB256KB100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30624FGMGP#U5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601620KB256KB100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30624MGM-XXXFPObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/6016100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30624MGM-XXXFP#D3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/6016100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30624MGM-XXXFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/6016100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30624MGM-XXXGPObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/6016100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30624MGM-XXXGP#D3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/6016100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30624MGM-XXXGP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/6016100#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30625FGMGP#D3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/601620KB256KB80#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30625FGMGP#D5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/601620KB256KB80#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30625FGMGP#U3ObsoleteN/AIn StockRoHS:EN
RoHS:JA
QFPM16C/601620KB256KB80#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30625MGM-XXXGPObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/601680#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85
M30625MGM-XXXGP#D3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/601680#10MHz16-bit x 11-ch10-bit x 10-ch8-bit x 2-chNoNoNoNo-40 to +85

Knowledge Base

  1. (M16C,M32C) Are there any hardware precautions for accurate A/D conversion?

    In order to perform A/D conversion, it is necessary to fully charge the internal capacitor, but if the impedance of the A/D conversion target is high, the discharge and charge will take time and the conversion value will not be accurate. For correct A/D ...

    Feb 27, 2012
  2. How to lessen power consumption by setting address bus & data bus to "H"

    The bus retains the state at the time of the last access even after entering wait mode or stop mode. Therefore, it is not easy to enter wait mode or stop mode with pin state fixed to an arbitrary level in memory expansion mode or microprocessor mode. However, if the ...

    Feb 26, 2021
  3. What happens if MCU starts operating before oscillation stabilized?

    There would be no problem with the CPU after a reset as it operates with the main clock divided-by-8. However, if the clock division ratio is switched to "no division of the main clock", or serial interface or a timer is operated before oscillation is stabilized, the MCU ...

    Sep 21, 2010
View All Results from Knowledge Base (6)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources