Description
The M16C/29 Group is supported only for customers who have already adopted these products. The RL78/F12, F13, F14, F15 Groups are recommended for new designs.
Applications
- Automotive
- Car Audio
| Part Number | Status | Samples | Stock | RoHS | Package | Budgetary Price (USD) | CPU | Bit Size | RAM (KB) | Program Memory (KB) | Data Flash (KB) | Lead Count (#) | Operating Freq (Max) (MHz) | Timer | ADC | RTC | LVD or PVD | DMA | CAN (ch) | Ethernet | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| M30290FAHP#33A | Last Time Buy | N/A | Out of Stock | Contact | LFQFP | 1ku | $14.88 | M16C/60 | 16 | 8KB | 96KB | 4KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | Yes | No | 1 | No | -40 to +85 | CHINA | JAPAN |
| M30290FAHP#35A | Last Time Buy | N/A | Out of Stock | Contact | LFQFP | 1ku | $13.65 | M16C/60 | 16 | 8KB | 96KB | 4KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | Yes | No | 1 | No | -40 to +85 | CHINA | JAPAN |
| M30290FAHP#U3A | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 8KB | 96KB | 4KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | Yes | No | 1 | No | -40 to +85 | |||
| M30290FAHP#U5A | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 8KB | 96KB | 4KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | Yes | No | 1 | No | -40 to +85 | |||
| M30290FAHP#U7A | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 8KB | 96KB | 4KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | Yes | No | 1 | No | -40 to +85 | |||
| M30290FAHP#U9A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 8KB | 96KB | 4KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | Yes | No | 1 | No | -40 to +85 | |||
| M30290FATHP | Obsolete | N/A | Out of Stock | Contact | Package | M16C/60 | 16 | 4KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | No | No | 1 | No | -40 to +85°C | |||||
| M30290FAVHP | NRND | N/A | Out of Stock | Contact | LFQFP | M16C/60 | 16 | 8KB | 96KB | 4KB | 80# | 16MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | No | No | 1 | No | -40 to +125°C | |||
| M30290FCHP#33A | Last Time Buy | N/A | Out of Stock | Contact | LFQFP | 1ku | $16.13 | M16C/60 | 16 | 12KB | 128KB | 4KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | Yes | No | 1 | No | -40 to +85 | CHINA | JAPAN |
| M30290FCHP#35A | Last Time Buy | N/A | In Stock | Contact | LFQFP | 1ku | $15.37 | M16C/60 | 16 | 12KB | 128KB | 4KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | Yes | No | 1 | No | -40 to +85 | CHINA | JAPAN |
| M30290FCHP#37A | Last Time Buy | N/A | Out of Stock | Contact | LFQFP | 1ku | $16.13 | M16C/60 | 16 | 12KB | 128KB | 4KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | Yes | No | 1 | No | -40 to +85 | CHINA | JAPAN |
| M30290FCHP#39A | Last Time Buy | N/A | Out of Stock | Contact | LFQFP | 1ku | $14.87 | M16C/60 | 16 | 12KB | 128KB | 4KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | Yes | No | 1 | No | -40 to +85 | CHINA | JAPAN |
| M30290FCHP#U3A | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 12KB | 128KB | 4KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | Yes | No | 1 | No | -40 to +85 | |||
| M30290FCHP#U5A | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 12KB | 128KB | 4KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | Yes | No | 1 | No | -40 to +85 | |||
| M30290FCHP#U7A | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 12KB | 128KB | 4KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | Yes | No | 1 | No | -40 to +85 | |||
| M30290FCHP#U9A | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 12KB | 128KB | 4KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | Yes | No | 1 | No | -40 to +85 | |||
| M30290FCTHP | Obsolete | N/A | Out of Stock | Contact | Package | M16C/60 | 16 | 4KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | No | No | 1 | No | -40 to +85°C | |||||
| M30290FCVHP | NRND | N/A | Out of Stock | Contact | LFQFP | M16C/60 | 16 | 12KB | 128KB | 4KB | 80# | 16MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | No | No | 1 | No | -40 to +125°C | |||
| M30290M8-XXXHP#U3 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 4KB | 64KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | Yes | No | 1 | No | -40 to +85°C | ||||
| M30290M8-XXXHP#U5 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 4KB | 64KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | Yes | No | 1 | No | -40 to +85°C | ||||
| M30290M8T-XXXHP#B0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 4KB | 64KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | No | No | 1 | No | -40 to +85°C | ||||
| M30290M8T-XXXHP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 4KB | 64KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | No | No | 1 | No | -40 to +85°C | ||||
| M30290M8T-XXXHP#WA | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 4KB | 64KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | No | No | 1 | No | -40 to +85°C | ||||
| M30290M8V-XXXHP#B0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 4KB | 64KB | 80# | 16MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | No | No | 1 | No | -40 to +125°C | ||||
| M30290M8V-XXXHP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 4KB | 64KB | 80# | 16MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | No | No | 1 | No | -40 to +125°C | ||||
| M30290MA-XXXHP#U3 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 8KB | 96KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | Yes | No | 1 | No | -40 to +85°C | ||||
| M30290MA-XXXHP#U5 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 8KB | 96KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | Yes | No | 1 | No | -40 to +85°C | ||||
| M30290MAT-XXXHP#B0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 8KB | 96KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | No | No | 1 | No | -40 to +85°C | ||||
| M30290MAT-XXXHP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 8KB | 96KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | No | No | 1 | No | -40 to +85°C | ||||
| M30290MAV-XXXHP#B0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 8KB | 96KB | 80# | 16MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | No | No | 1 | No | -40 to +125°C | ||||
| M30290MAV-XXXHP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 8KB | 96KB | 80# | 16MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | No | No | 1 | No | -40 to +125°C | ||||
| M30290MC-XXXHP#U3 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 12KB | 128KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | Yes | No | 1 | No | -40 to +85°C | ||||
| M30290MC-XXXHP#U5 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 12KB | 128KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | Yes | No | 1 | No | -40 to +85°C | ||||
| M30290MCT-XXXHP#B0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 12KB | 128KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | No | No | 1 | No | -40 to +85°C | ||||
| M30290MCT-XXXHP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 12KB | 128KB | 80# | 20MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | No | No | 1 | No | -40 to +85°C | ||||
| M30290MCV-XXXHP#B0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 12KB | 128KB | 80# | 16MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | No | No | 1 | No | -40 to +125°C | ||||
| M30290MCV-XXXHP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 12KB | 128KB | 80# | 16MHz | 16-bit x 8-ch | 10-bit x 27-ch | No | No | No | 1 | No | -40 to +125°C | ||||
| M30291FAHP#U3A | Last Time Buy | N/A | Out of Stock | Contact | LFQFP | 1ku | $11.93 | M16C/60 | 16 | 8KB | 96KB | 4KB | 64# | 20MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | Yes | No | 1 | No | -40 to +85 | JAPAN | JAPAN |
| M30291FAHP#U5A | Last Time Buy | N/A | Out of Stock | Contact | LFQFP | 1ku | $13.19 | M16C/60 | 16 | 8KB | 96KB | 4KB | 64# | 20MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | Yes | No | 1 | No | -40 to +85 | CHINA, JAPAN | JAPAN |
| M30291FAHP#U7A | Last Time Buy | N/A | Out of Stock | Contact | LFQFP | 1ku | $13.94 | M16C/60 | 16 | 8KB | 96KB | 4KB | 64# | 20MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | Yes | No | 1 | No | -40 to +85 | CHINA, JAPAN | JAPAN |
| M30291FAHP#U9A | Last Time Buy | N/A | In Stock | Contact | LFQFP | M16C/60 | 16 | 8KB | 96KB | 4KB | 64# | 20MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | Yes | No | 1 | No | -40 to +85 | |||
| M30291FATHP | Obsolete | N/A | Out of Stock | Contact | Package | M16C/60 | 16 | 4KB | 64# | 20MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | No | No | 1 | No | -40 to +85°C | |||||
| M30291FAVHP | Obsolete | N/A | Out of Stock | Contact | Package | M16C/60 | 16 | 4KB | 64# | 16MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | No | No | 1 | No | -40 to +125°C | |||||
| M30291FCHP#U3A | Last Time Buy | N/A | In Stock | Contact | LFQFP | 1ku | $17.97 | M16C/60 | 16 | 12KB | 128KB | 4KB | 64# | 20MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | Yes | No | 1 | No | -40 to +85 | CHINA, JAPAN | JAPAN |
| M30291FCHP#U5A | Last Time Buy | N/A | In Stock | Contact | LFQFP | 1ku | $14.2 | M16C/60 | 16 | 12KB | 128KB | 4KB | 64# | 20MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | Yes | No | 1 | No | -40 to +85 | CHINA, JAPAN | JAPAN |
| M30291FCHP#U7A | Last Time Buy | N/A | In Stock | Contact | LFQFP | 1ku | $17.97 | M16C/60 | 16 | 12KB | 128KB | 4KB | 64# | 20MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | Yes | No | 1 | No | -40 to +85 | CHINA, JAPAN | JAPAN |
| M30291FCHP#U9A | Last Time Buy | N/A | Out of Stock | Contact | LFQFP | 1ku | $12.35 | M16C/60 | 16 | 12KB | 128KB | 4KB | 64# | 20MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | Yes | No | 1 | No | -40 to +85 | CHINA, JAPAN | JAPAN |
| M30291FCTHP | Obsolete | N/A | Out of Stock | Contact | Package | M16C/60 | 16 | 4KB | 64# | 20MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | No | No | 1 | No | -40 to +85°C | |||||
| M30291FCVHP | Obsolete | N/A | Out of Stock | Contact | Package | M16C/60 | 16 | 4KB | 64# | 16MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | No | No | 1 | No | -40 to +125°C | |||||
| M30291M8-XXXHP#U3 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 4KB | 64KB | 64# | 20MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | Yes | No | 1 | No | -40 to +85°C | ||||
| M30291M8-XXXHP#U5 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 4KB | 64KB | 64# | 20MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | Yes | No | 1 | No | -40 to +85°C | ||||
| M30291M8T-XXXHP#B0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 4KB | 64KB | 64# | 20MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | No | No | 1 | No | -40 to +85°C | ||||
| M30291M8T-XXXHP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 4KB | 64KB | 64# | 20MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | No | No | 1 | No | -40 to +85°C | ||||
| M30291M8T-XXXHP#WA | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 4KB | 64KB | 64# | 20MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | No | No | 1 | No | -40 to +85°C | ||||
| M30291M8V-XXXHP#B0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 4KB | 64KB | 64# | 16MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | No | No | 1 | No | -40 to +125°C | ||||
| M30291M8V-XXXHP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 4KB | 64KB | 64# | 16MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | No | No | 1 | No | -40 to +125°C | ||||
| M30291MA-XXXHP#U3 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 8KB | 96KB | 64# | 20MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | Yes | No | 1 | No | -40 to +85°C | ||||
| M30291MA-XXXHP#U5 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 8KB | 96KB | 64# | 20MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | Yes | No | 1 | No | -40 to +85°C | ||||
| M30291MAT-XXXHP#B0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 8KB | 96KB | 64# | 20MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | No | No | 1 | No | -40 to +85°C | ||||
| M30291MAT-XXXHP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 8KB | 96KB | 64# | 20MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | No | No | 1 | No | -40 to +85°C | ||||
| M30291MAV-XXXHP#B0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 8KB | 96KB | 64# | 16MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | No | No | 1 | No | -40 to +125°C | ||||
| M30291MAV-XXXHP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 8KB | 96KB | 64# | 16MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | No | No | 1 | No | -40 to +125°C | ||||
| M30291MC-XXXHP#U3 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 12KB | 128KB | 64# | 20MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | Yes | No | 1 | No | -40 to +85°C | ||||
| M30291MC-XXXHP#U5 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 12KB | 128KB | 64# | 20MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | Yes | No | 1 | No | -40 to +85°C | ||||
| M30291MCT-XXXHP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 12KB | 128KB | 64# | 20MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | No | No | 1 | No | -40 to +85°C | ||||
| M30291MCT-XXXHP#WA | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 12KB | 128KB | 64# | 20MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | No | No | 1 | No | -40 to +85°C | ||||
| M30291MCV-XXXHP#B0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 12KB | 128KB | 64# | 16MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | No | No | 1 | No | -40 to +125°C | ||||
| M30291MCV-XXXHP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | M16C/60 | 16 | 12KB | 128KB | 64# | 16MHz | 16-bit x 8-ch | 10-bit x 16-ch | No | No | No | 1 | No | -40 to +125°C |
Filters
Applied Filters
- GuideDescribes the RX products migration map, which shows the relationship between previous-generation products and new-generation products, and the preparation status of difference documents, which summarize the functional differences between each RX product. Please use this application note to gather information when migrating from previous-generation products to new-generation products or when using different RX products.
- GuideThis document describes migration from the timers in the M16C Family (Timer A and Timer B) to the timers in the RX Family (MTU2a, MTU3a and GPTWa).When this document explains the migration from the M16C Family to the RX Family, the M16C/65C Group is used as an example of the M16C Family, and the RX231 Group, RX261 Group, and RX660 Group are used as examples of the RX Family.
- Guide
- Guide
- Guide
- Guide
- Guide
- Guide
- Guide
- Application NoteAI-generated Summary: The document details the functional differences in the external bus between the M16C and RX families, including memory sizes, bus types, data bus widths, address buses, chip select outputs, write access modes, wait cycles, and recovery cycles. It provides examples of connecting external buses with 8-bit and 16-bit widths, highlighting differences in pin names and control signals. The RX family supports more extensive memory and flexible bus configurations compared to the M16C family.
- Product Change Notice
- Manual - HardwareM16C/29 Group Hardware ManualRECOMMENDED
Recommended Documents (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- GuideDescribes the RX products migration map, which shows the relationship between previous-generation products and new-generation products, and the preparation status of difference documents, which summarize the functional differences between each RX product. Please use this application note to gather information when migrating from previous-generation products to new-generation products or when using different RX products.
- GuideThis document describes migration from the timers in the M16C Family (Timer A and Timer B) to the timers in the RX Family (MTU2a, MTU3a and GPTWa).When this document explains the migration from the M16C Family to the RX Family, the M16C/65C Group is used as an example of the M16C Family, and the RX231 Group, RX261 Group, and RX660 Group are used as examples of the RX Family.
- Guide
- Guide
- GuideView More (14)
Manuals & Guides (14)
- Application NoteAI-generated Summary: The document details the functional differences in the external bus between the M16C and RX families, including memory sizes, bus types, data bus widths, address buses, chip select outputs, write access modes, wait cycles, and recovery cycles. It provides examples of connecting external buses with 8-bit and 16-bit widths, highlighting differences in pin names and control signals. The RX family supports more extensive memory and flexible bus configurations compared to the M16C family.
- Application NoteAI-generated Summary: The document explains how to register and uninstall Call Walker within the High-performance Embedded Workshop (HEW). It guides users to launch HEW without opening a workspace, access the Tools Administration menu, and register the Call Walker tool by specifying the registration file path. After registration, Call Walker version 2.3 appears in the menu. Upon uninstalling HEW, users must manually delete the remaining Call Walker directory. It also provides Renesas Electronics website and contact information for support. The revision history notes the first edition release date.
- Application NoteAI-generated Summary: The document details the M16C family TCP/IP stack for embedded systems, specifying compatible MCUs and development environments including supported Windows OS versions, IDE, compiler, and debug tools. It outlines memory requirements for sample applications, including ROM, RAM, and stack sizes for Ethernet drivers and T4 library functions. Version information for the T4 library is provided, along with usage notes on function arguments and MAC address configuration.Related Files:
- Application NotePDF 911 KB R01AN0441EJ0101 Rev.1.01 Dec 28, 2010AI-generated Summary: The M16C/Tiny series supports CPU rewrite mode with two types: EW0 and EW1. EW0 allows CPU operation during programming but requires RAM for routines, while EW1 uses less RAM but halts the CPU during flash memory programming and erasing. Flash memory programs in byte units and erases in block units, with no read access during these operations. EW1 mode supports auto write and auto erase commands, with an erase suspend function enabling data read during erase. Procedures for rewriting flash memory in EW1 mode are detailed.Related Files:
- Application NotePDF 1.16 MB R01AN0440EJ0101 Rev.1.01 Dec 28, 2010AI-generated Summary: The M16C/Tiny series supports CPU rewrite mode with EW0 and EW1 modes for rewriting user ROM. EW0 mode allows the CPU to operate and respond to interrupts during programming and erasing by running routines in RAM, while EW1 mode uses less RAM but halts the CPU during these operations. Flash memory programs in word units and erases in block units, with read access disabled during programming or erasing. EW0 mode supports auto program and auto erase commands, including an erase suspend function to read flash memory during erase.Related Files:View More (151)
Application Notes & White Papers (151)
- Product Change Notice
Product Notices (PCN, EOL, etc) (10)
- Technical Update
- Technical Update
- Technical Update
- Technical UpdateView More (30)
Errata & Technical Updates (30)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Tool News - Note
Tool News (1)
- Brochure
Marketing Collateral (3)
- Document
Other (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
- EmulatorOn-Chip Debugging Emulator for M16C and H8 families. Available as a flash memory programmer for M16C and 740(QzROM) families also by using with Flash Development Toolkit. Note that the H8 family MCUs support the debugging features and that the 740 family MCUs support only the programming features. * Successor : E8a
- EmulatorOn-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. This product is E8 emulator's successor.
- EmulatorEmulator for M16C Family [Overseas Standards Compliant]. Support for all operating frequencies of M16C.
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit]
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit] [Support MCU/MPU and devices: SuperH RISC engine, R8C, M16C, H8SX, H8S, H8, 740]
- Programmer (Unit/SW)Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
- Programmer (Unit/SW)Connected with a Flash Programmer, these IC Socket Boards enable reprogramming of the on-chip Memory before mounting.
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Other
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
- EmulatorOn-Chip Debugging Emulator for M16C and H8 families. Available as a flash memory programmer for M16C and 740(QzROM) families also by using with Flash Development Toolkit. Note that the H8 family MCUs support the debugging features and that the 740 family MCUs support only the programming features. * Successor : E8a
- EmulatorOn-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. This product is E8 emulator's successor.View More (23)
Software & Tools (23)
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:View More (84)
Sample Code (84)
- Model - IBIS
- Model - IBIS
- Model - IBIS
- Model - IBIS
Simulation Models (4)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
Interfacing an Accelerometer, ADXL311EB, With M16C/29
Interfacing an Accelerometer, ADXL311EB, With M16C/29
-
Flash o' CAN M16C/29 v1.05
Flash o' CAN M16C/29 v1.05Hi, is it a chance to use another pc/can interface , like a "vector" interface? regards Hi, is it a chance to use another pc/can interface , like a "vector" interface? regards
-
UART2 as I2C Slave on M16C/29
UART2 as I2C Slave on M16C/29
Mar 20, 2008
Knowledge Base
-
(M16C,M32C) Are there any hardware precautions for accurate A/D conversion?
In order to perform A/D conversion, it is necessary to fully charge the internal capacitor, but if the impedance of the A/D conversion target is high, the discharge and charge will take time and the conversion value will not be accurate. For correct A/D ...
Feb 27, 2012 -
What happens if MCU starts operating before oscillation stabilized?
There would be no problem with the CPU after a reset as it operates with the main clock divided-by-8. However, if the clock division ratio is switched to "no division of the main clock", or serial interface or a timer is operated before oscillation is stabilized, the MCU ...
Sep 21, 2010 -
Please explain how to use the C language to enable multiple interrupts?
When declaring interrupt handling functions (#pragma INTERRUPT), code which enables multiplex interrupts immediately after going into interrupt can be outputted by adding "https://www.renesas.com/E".The sample code is shown below: #pragma INTERRUPT /E i_func void i_func(){ } For more details, please refer to the "M3T-NC30WA ...