Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Integrated SAW delay line
  • Low phase jitter of < 0.5ps RMS, typical (12kHz to 20MHz)
  • Output frequencies of 62.5MHz to 175MHz (Specify VCSO output frequency at time of order)
  • LVPECL clock output (CML and LVDS options available)
  • Reference clock inputs support differential LVDS, LVPECL, as well as single-ended LVCMOS, LVTTL
  • Loss of Lock (LOL) output pin
  • Narrow bandwidth control input (NBW pin)
  • AutoSwitch (AUTO pin) - automatic (non-revertive) reference clock reselection upon clock failure
  • Acknowledge pin (REF_ACK pin) indicates the actively selected reference input
  • Hitless Switching (HS) options with or without Phase Build-out (PBO) to enable SONET (GR-253) /SDH (G.813) MTIE and TDEV compliance during reselection
  • Pin-selectable feedback and reference divider ratios
  • Single 3.3V power supply
  • Small 9mm x 9mm surface mount package

Description

The M1026 is a Voltage Controlled SAW Oscillator (VCSO) based clock jitter attenuator PLL designed for clock jitter attenuation and frequency translation. The device is ideal for generating the transmit reference clock for optical network systems supporting up to 2.5Gb data rates. It can serve to jitter attenuate a stratum reference clock or a recovered clock in loop timing mode. The M1026 module includes a proprietary Surface Acoustic Wave (SAW) delay line as part of the VCSO. This results in a high-frequency, high-Q, low phase noise oscillator that assures low intrinsic output jitter.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
M1026-13-155.5200ObsoleteN/AOut of StockCLCC36#CYesTube
M1026-13-155.5200TObsoleteN/AOut of StockCLCC36#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?